Skip to main content
Renesas Electronics Corporation

Description

The ISL78083DEMO1Z is used to demonstrate the performance of the ISL78083 multi-output DC/DC regulator comprised of a primary high voltage synchronous buck regulator, two secondary low voltage synchronous buck regulators, and a secondary low dropout linear regulator (LDO).

The ISL78083 automotive camera power management IC is intended for high-density power applications, requiring few external components and minimal board space. The ISL78083 provides up to four regulated outputs with full protection and offers three power-good indicators and a reset/fault indicator.

Features

  • VIN operating range from 4.0V to 42V
    • Start range: 4.5V to 42V
  • Fixed switching frequency: 2.2MHz with optional pseudo-random spread spectrum
  • Three synchronous bucks with internal compensation and one LDO
    • Buck1 output range: 3.3V to 5.05V
    • Buck2 output range: 1.0V to 3.3V
    • Buck3 output range: 1.0V to 3.3V
    • LDO4 output range: 2.8V to 3.4V
  • Output UV/OV thresholds, OTP: ±4%, ±6%, ±8%, ±12%
  • OTP power up/down sequence and delay
  • Optional output discharge on Buck2, Buck3, and LDO4
  • Current at VIN input under shutdown: <1µA typical
  • Protection features
    • Input voltage UVLO
    • Output OV/UV
    • Positive and negative current limits on bucks
    • Overcurrent protection on internal and output LDOs
    • Fail-safe controller
    • CRC of OTP registers
  • OTP hiccup or latch-off fault response

Applications

Type Title Date
Manual - Development Tools PDF 1.53 MB
1 item

Software & Tools

Software Downloads

Type Title Date
Library ZIP 1.27 MB
1 item
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
ISL78083DEMO1ZActiveOut of Stock1u | $125.56AvailableYesEAR998473.30.1180