Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

High-Performance Human Machine Interface (HMI) System

Overview

Description

This versatile system features a system on module (SoM) design that reduces overall complexity and cost. The integrated and tested SoM includes a high-performance RZ MPU, enabling the creation of graphical human machine interfaces (HMIs) capable of driving multiple displays at up to 4K resolution. Wireless connectivity is provided via Wi-Fi®, Bluetooth® Low Energy, or near-field communication (NFC).

System Benefits:

  • Vetted SoM design reduces design complexity, development time, and testing effort, allowing for faster time to market.
  • Powerful MPU with different display options (HDMI, LVDS, RGB) supports driving multiple displays in various configurations.
  • Carrier board can be optimized for each application, enabling the reuse of the SoM across different products.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
Page-1Connector ArrowSheet.1001Sheet.79CrystalSheet.81Sheet.82Sheet.83Sheet.84Sheet.85Sheet.86Sheet.87LineLine.211Sheet.90N666Sheet.93Sheet.96Sheet.97Sheet.98Sheet.9921V21V21V5V5V5VBuck DC/DCBuck DC/DCBuck DC/DCUSB-C PD ControllerUSB-C PD ControllerUSB-C PD ControllerUSB-CUSB-C ConnectorUSB-C ConnectorUSB-CConnectorSheet.108Sheet.109Sheet.110Sheet.111Sheet.112Sheet.113Sheet.114Sheet.115Sheet.116Sheet.117Sheet.118Sheet.119Sheet.120Sheet.193Sheet.194QSPI FlashQSPI FlashQSPI Flash eMMCeMMCeMMCSD CardSheet.239Sheet.240Sheet.241Sheet.242Sheet.243Sheet.244Sheet.245Sheet.246Sheet.247Sheet.248Sheet.256Sheet.257Ethernet LAN 1DDR4 RMDDR4 RMDDR4 RMSheet.260Sheet.261Sheet.262Sheet.263Sheet.264Sheet.265Sheet.266Sheet.267Dynamic connector.268USB Power Controller 2USB Power ControllerUSB Power ControllerUSB Power Controller 1USB Power ControllerUSB Power ControllerUSB 2.0 HUB ControllerUSB 2.0 Hub ControllerUSB 2.0 Hub ControllerAudio CodecAudio CodecAudio Codec Ethernet PHYEthernet PHYEthernet PHYWi-Fi BluetoothWi-Fi/ BluetoothWi-Fi/ BluetoothHDMIHDMIHDMISpeaker/MicSpeaker/MicSpeaker/MicDisplayDisplayDisplayCameraCameraCameraMicro USBMicro USBMicro USBNFCNFCNFC SD CardSD CardSD CardLVDS DisplayLVDS DisplayLVDS DisplayBacklightBacklightBacklightPCIe SlotsPCIe SlotsPCIe SlotsFanFanFanUSB2.0USB 2.0USB 2.0USB2.0 x4USB 2.0 x4USB 2.0 x4USB3.0USB 3.0USB 3.0Connector Arrow.247 5.0V5.0V5.0VCarrier BoardCarrier BoardCarrier BoardConnector Arrow.342 5.0V5.0V5.0VSheet.299Sheet.300SPST NO SwitchSheet.302Sheet.303Sheet.304Sheet.305Sheet.306Sheet.307Dynamic connector.313GreenPAKGreenPAKGreenPAKSheet.310Sheet.31424MHz24MHz24MHzResetResetResetSheet.330To Carrier BoardTo Carrier BoardTo Carrier BoardVertical Wire Bundle.3386+3 Rails6+3 Rails6+3 RailsBoard to Board ConnectorBoard to Board ConnectorBoard to Board ConnectorConnector 1.115Connector 1.356Connector 1.357Connector 1.358Connector 1.359Connector 1.360Connector 1.361Connector 1.362US195US195US195Sheet.1003PMIC Bucks x6 LDO x3PMIC Bucks x6 LDO x3PMIC Bucks x6 LDO x3RTCRTCRTCVertical Wire Bundle333Sheet.1006Vertical Wire Bundle.1007222Sheet.1009ClockClockClockPCIe ClockPCIe ClockPCIe ClockConnector 1.166SD Card I/FSD Card I/FSD Card I/FEthernet PHYEthernet PHYEthernet PHYVertical Wire Bundle.1012 121212Sheet.1014Vertical Wire Bundle.1018444Sheet.1020Vertical Wire Bundle.1021444Sheet.1023Vertical Wire Bundle.1024888Sheet.1026Vertical Wire Bundle.1027 888Sheet.1029Sheet.1031MPUMPUMPULVDSLVDSLVDSPWMPWMPWMSCISCISCII2CI2CI2CSDHISDHISDHI CSICSICSIPCIePCIePCIeUSB 2.0USB 2.0USB 2.0USB 3.0USB 3.0USB 3.0SSISSISSIEthernetEthernetEthernetClockClockClockDisplay InterfaceDisplay InterfaceDisplay InterfaceeMMCeMMCeMMCDDRDDRDDRQSPIQSPIQSPIPRST#PRST#PRST#Connector Arrow.1032Clock x6Clock x6Clock x6VersaClock 3SVersaClock 3SVersaClock 3S
Exiting Interactive Block Diagram

Support