Overview
Description
The RX600 Motor Control Evaluation Kit (YMCRPRX62T) features the RX62T motor control feature set and allows you to debug using test point and the E1 debugger and connect to a user-supplied inverter. You can evaluate speed and position regulation and responsiveness to load, and the kit is suitable for BLDC/PMSM motors.
Features
- 24V/4 Pole Motor with Encoder and Hall Sensor
- RX62T MCU and RJK0656DPB MOSFETs
- Power Supply and Cables
- CD ROM
- Application Notes & Sample Code
- Schematics and BOM
- Quick Start Guide and User Manuals
- GUI for Parameter Tracking
- e² studio IDE and RX Compiler (evaluation copy)
- Algorithms
- 3-shunt sensor-less vector control algorithm (internal and external PGAs)
- 1-shunt sensor-less vector control algorithm (internal and external PGAs)
- Position control algorithm using encoder
Applications
Design & Development
Software & Tools
Software Downloads
Videos & Training
Additional Videos
Support
Support Communities
- BFG MCRP07 drivers
Hello, I just install the Demo Control Demo from a RX62T Motor Control evaluation kit (YMCRPRX62T ), no way to install driver BFG MCRP07 USB on W7 x64. Any idea of the problem? Thank you for your support! dani68k
May 8, 2015 - An error message for downloading project
SW:HEW HW:RX62T Start Kit_YMCRPRX62TDebugfer: E1 Project:Three Shunt Sensorless Vector Control of PMSM Motor with Internal PGA_r01an0902eu0100_rx62t_motor OS:Win7 It was OK to download the project into Start Kit in last one ior two months ago. But, I keep getting an error message ...
Nov 4, 2013