Skip to main content

Overview

Description

Control slideshows smoothly during presentations with a wireless presenter. The PowerPoint Presenter solution enables remote control of a computer or multimedia projector via Bluetooth® Low Energy (LE) wireless technology. A user can easily advance a PowerPoint file to the next page or previous page just by pressing the page-down key or page-up key on the PowerPoint presenter. Black screen mode is also available.

Features

  • Power Supply: 3V (CR2032 lithium battery)
  • Low power consumption current (MCU):
    • RF transmission 2.6mA (Typ.) in RF low power consumption mode
    • RF reception 3.3mA (Typ.) in RF low power consumption mode
    • 0.1µA (Typ.) in RF power down mode
  • Supports Bluetooth version 4.0 and above (low energy specifications)
  • Remote distance: 30 meters

Applications

Documentation

Design & Development

Sample Code

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?
Renesas Academy

Renesas Academy

Comprehensive on-demand training for Renesas products at your fingertips.
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.

Videos & Training