ISL85033EVAL2Z

Wide VIN Dual Standard Buck Regulator with 3A/3A Continuous Output Current Evaluation Board

Description

The ISL85033EVAL2Z kit demonstrates performance of the ISL85033 switching regulator IC. An input range of 4.5V to 28V and 3A output per channel (connect in parallel to 6A) allows the ISL85033 to meet a wide variety of POL requirements.

The ISL85033 is offered in a 4mmx4mm 28 Ld TQFN package with 1mm maximum height. The complete converter occupies 6.25cm2 area.

Key Features

  • Wide Input Voltage Range from 4.5V to 28V
  • Adjustable Output Voltage with Continuous Output Current up to 3A per channel
  • Current Mode Control
  • Adjustable Switching Frequency from 300kHz to 2MHz
  • Independent Power-Good Detection
  • Selectable In-Phase or Out-of-Phase PWMs Switching Operation
  • Independent, Sequential, Ratiometric or Absolute Tracking Between Outputs
  • Internal 2ms Soft-start Time
  • Overcurrent and Hiccup Mode Short Circuit Protection, Thermal Overload Protection, UVLO
  • Boot Undervoltage Detection
  • Channels are Out-of-phase, Reducing Voltage Ripple and Component Size

Applications

  • General purpose point-of-load DC/DC power conversion
  • Set-top boxes
  • FPGA power and STB power
  • DVD and HDD drives
  • LCD panels, TV power
  • Cable modems

ISL85033EVAL2Z Buck Regulator Eval Board

ISL85033EVAL2Z Buck Regulator Eval Board

Related Products

ISL85033

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase
ISL85033EVAL2Z Mass Production Renesas $45.00 1 1 Mouser

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.