Skip to main content

Overview

Description

The ISL71090SEH12EV1Z evaluation board is designed to measure the performance of the radiation hardened, ultra-low noise, high-precision ISL71090SEH voltage reference family. The reference has a wide input voltage range from 4V to 30V and an initial accuracy of 0.05%. Its ultra-low voltage noise (1μVP-P in the 0.1Hz to 10Hz range - ISL71090SEH12), a maximum output voltage temperature coefficient of 10ppm/°C, and excellent radiation performance make the ISL71090SEH ideal for space applications.

Features

  • Reference output voltage:
    • 1.25V ± 0.05%
  • Accuracy over temperature and radiation: ±0.15%
  • Output voltage noise:
    • 1µVP-P Typ. (0.1Hz to 10Hz)
  • Supply current: 930µA (Typ.)
  • Tempco (box method): 10ppm/°C Max
  • Output current capability: 20mA
  • Line regulation: 8ppm/V
  • Operating temperature range: -55°C to +125°C
  • Radiation environment
    • High dose rate: (50-300rad(Si)/s): 100krad(Si)
    • Low dose rate: (0.01rad(Si)/s): 100krad(Si)*
    • SET/SEL/SEB: 86MeV•cm2/mg*Product capability established by initial characterization. The "EH" version is acceptance tested on a wafer by wafer basis to 50krad(Si) at low dose rate

Applications

Documentation

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Videos & Training