Skip to main content
Renesas Electronics Corporation

Overview

Description

The ISL6524EVAL1 evaluation board is a 4-output regulator solution targeted at supplying power to the microprocessor core (1.05V - 1.825V), AGTL+ communication bus (1.2V), 4X AGP video (1.5V), and the ICH/MCH chip set core (1.8V).

The ISL6524 VRM8.5 PWM and triple linear power system controller provides the power control and protection for four output voltages in high-performance microprocessor and computer applications. The IC integrates one PWM controller and three linear controllers, as well as the monitoring and protection functions into a 28-pin SOIC package. The PWM controller regulates the microprocessor core voltage with a synchronous-rectified buck converter. One linear controller supplies the computer system's AGTL+ 1.2V bus power. The other two linear controllers regulate power for the 1.5V AGP bus and the 1.8V power for the chip set core voltage and/or cache memory circuits.

Features

  • Provides four regulated voltages - Microprocessor core, AGTL+ bus, AGP bus power, and north/south bridge core
  • Drives N-channel MOSFETs
  • Linear regulator drives compatible with both MOSFET and bipolar series pass transistors
  • Simple single-loop control design
  • Fast PWM converter transient response
  • Excellent output voltage regulation
  • VRM8.5 TTL-compatible 5-bit DAC microprocessor core output voltage selection
  • Power-good output voltage monitors
  • Overcurrent fault monitor

Applications

Documentation

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?