Skip to main content
Renesas Electronics Corporation

Overview

The Renesas Demonstration Kit (RDK) for RX62N is an evaluation and demonstration tool for Renesas RX62N microcontrollers. The goal is to provide the user with a powerful debug and demonstration platform targeted at common applications. The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using the High-performance Embedded Workshop (HEW) IDE as well as programming the device using the on-board SEGGER J-Link JTAG debugger.

The Renesas Demonstration Kit for RX62N is also the hardware platform that is included in a special RX62N-specific edition of Micrium's book on the µC/OS-III Real Time Kernel. The book and board combo targets serious programmers and college students who need to understand and create programs based on the timesaving features of a real-time kernel. Part I of the text covers the internals of the new µC/OS-III real-time kernel. The emphasis is on the internals, features, API calls, and where and how to use an RTOS, all presented in a clear and useful way, and accompanied by a wealth of diagrams. Part II provides specific examples for using µC/OS-III on the new Renesas RX62N microcontroller.

Features

  • Stereo audio driver connected to the PWM interface
  • On-board microphone to demonstrate sampling, FFT/FPU capabilities
  • Volume Control Potentiometer
  • Micro SD card interface for audio and data files
  • 3-Phase motor control algorithm representation with LEDs
  • Motor control algorithm speed variation through volume control potentiometer
  • 3-Axis Accelerometer (Digital)
  • User pushbutton switches
  • 10/100 Etherface connected to an internal EthernetMAC (1588 compatible)
  • USB Interface connected to an internal USB controller (Host, Device and OTG)
  • RS-232 Interface
  • CAN Interface
  • I*C, SPI with Debug through the Beagle connector from Total Phase
  • On-board J-link Lite for high-quality source code debugging
  • User circuit breadboard area

Products in the Design

Sample & Buy

Renesas Demonstration Kit (RDK) Adder Board

YRDKRX62N

Obsolete
Pb (Lead) Free:No
ECCN (US):3A991.a.2
HTS (US):8471.50.0150
RoHS Compliant:No
China RoHS Compliant:No

Videos & Training

Support

Support Communities

  1. UART for YRDKRX62N

    Hi. I am implementing a project using UART interface. Is there a library that supports this communication for the kit?

    Mar 6, 2023
  2. RX62N on the YRDKRX62N demo - DAC floor?

    I'm tinkering with the D/A converter on the YRDKRX62N board and I've noticed a quirk--at DA.DADR1 = 0, I'm getting 1.3V out on P05/DA1 pin.  JP17 isn't populated fyi, nor is J8. DA.DADR1 = 1023 shows full Vcc (~3.27V ...

    Dec 21, 2012
  3. SPI settings for YRDKRX62n lcd display

    hi! im new around here. i have the rdk dev board, and just started playing around with it. im trying to set up the lcd (okaya) under FreeRTOS, but to no avail.my main question right now is what CPOL-CPHA config should i use. according to every datasheet i ...

    Oct 14, 2011
View All Results from Support Communities (50)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?