Skip to main content
Renesas Electronics Corporation

Overview

Description

The Renesas Demonstration Kit (RDK) for RL78/G14 is an evaluation and demonstration tool for Renesas RL78/G14 microcontrollers and its partners. The goal is to provide the user with a powerful debug and demonstration platform targeted at common applications. To aid in the evaluation of the RL78 family of microcontrollers, we include 2 development environments: e2 studio : Renesas eclipse embedded studio, known as e2 studio, is a complete development and debug environment based on the popular Eclipse CDT project. Essentially open source, the Eclipse CDT covers build (editor, compiler and linker control) as well as debug phase based on an extended GDB interface. It supports GCC and IAR compiler. IAR's Embedded Workbench Kickstart Edition for the RL78 : this full featured tool suite allows for up to 16KB of application code to be implemented on the RL78/G14 RDK. To facilitate programming the RDK, both tools support the Renesas TK Debugger which is on-board the RL78/G14 RDK.

Features

  • Stereo audio driver connected to the PWM and DAC interfaces
  • Amplified on-board speaker and external Stereo audio jack.
  • On-board MEMS microphone to demonstrate sampling and recording capabilities (ADI)
  • Volume Control Potentiometer, connected to ADC input.
  • OKAYA Graphical LCD
  • E Ink Corporation Display
  • User pushbutton switches and a reset switch.
  • 12 on-board LEDs (LED Wheel pattern)
  • On-board Wi-Fi 802.11b Module from GainSpan Corporation
  • RS-232 Interface
  • I2C, SPI with Debug through the Beagle connector from Total Phase
  • Application Header to support several external Wi-Fi modules.
  • PMOD connections to support a variety of generic PMOD devices (Wi-Fi, Bluetooth, RF, motor control etc…).
  • Micro SD card slot
  • 512KB Serial EEPROM (Renesas)
  • 256KB On-chip Flash Memory (program)
  • 8KB On-Chip Flash Memory (Data)
  • 8Mbit Serial Flash for Web Server data storage (Micron)
  • 3 – Axis Accelerometer (ADI)
  • Temperature Sensor (ADI)
  • Ambient Light Sensor (CEL)
  • FET Circuit for DC output
  • Fully isolated TRIAC Circuit for AC output with Zero Crossing Detector
  • On-board debugger for high-quality source code debugging (TK interface)
  • User circuit breadboard area (located underneath E Ink unit)

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Sample Code

Product Options

Applied Filters:

Videos & Training

Support

Support Communities

  1. YRDKRL78G14

    ... the site for the board at  http://am.renesas.com/products/tools/introductory_evaluation_tools/renesas_demo_kits/yrdkrl78g14/index.jsp but I'm still hopeful that I've missed something obvious.  Thanks for any tips that you can provide. I have ...

    Dec 26, 2012
  2. YRDKRL78G14 using E2lite

    hi,    is it possible to debugg YRDKRLG14 dev board with E2 lite, if yes what changes i have to do in ide and dev board(S/W=CS+)   thank you

    Jul 20, 2018
  3. Looking for sample code SD Card Interface using SPI Mode in YRDKRL78G14

    HI Renesas Team I am looking for SPI Mode SD Card Interface for YRDKRL78G14 Kit. If you have please share. Thanks Sateesh

    Feb 21, 2024
View All Results from Support Communities (17)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.