RZ/A2M can be used in applications that require an advanced HMI infrastructure and ecosystem as well superior acceleration technology for innovative embedded artificial intelligence, computer vision and image processing use cases.

DRP Technology and Applications
Get Started Using RZ/A2M

Features

  • CPU: Cortex-A9 core, Max. 528MHz
  • Voltage: 3V to 3.6V
  • Package: 272 to 324-pin FBGA, 176 to 256-pin LFBGA
  • Memory: SRAM Max. 4MB
  • PWM: PWM Output x 15, 3-phase PWM Output Function

Documentation & Downloads

Title Other Languages Type Format File Size Date
User Guides & Manuals
Getting Started with the Renesas GR-MANGO Quick Start Guide PDF 800 KB
RZ/A2M Group User's Manual: Hardware 日本語 Manual PDF 25.74 MB
RZ/A2M Group RZ/A2M Software Package Quick Start Guide ( r01qs0027ej0107-rza2m-quick-guide-gcc ) Quick Start Guide PDF 2.56 MB
RZ/A2M Group DRP Library User's manual 日本語 Manual PDF 4.49 MB
RZ/A2M Grou RZ/A2M Software Package for GR-MANGO Quick Start Guide 日本語 Quick Start Guide PDF 1.39 MB
RZ/A2M Group DRP Driver User's Manual 日本語 Manual PDF 604 KB
Getting Started with the Renesas RZ/A2M Evaluation Board Kit ( R01QS0038EJ0103 ) Quick Start Guide PDF 1.07 MB
RZ/A2M CPU Board User's Manual 日本語 Manual PDF 2.47 MB
RZ/A2M Sub Board User's Manual 日本語 Manual PDF 4.06 MB
RZ/A2M Evaluation Board Kit Quick Start Guide 日本語 Manual PDF 598 KB
RZ/A2M Smart Configurator User Guide: e² studio 日本語 Manual PDF 2.14 MB
e² studio Integrated Development Environment User's Manual: Getting Started Guide 日本語 Manual PDF 3.04 MB
e² studio 3.0 Installing into Existing Eclipse Environment Manual PDF 355 KB
Technical Updates
Errata to LVL bit setting value for Serial Communications Interface channels 0, 1 and Ethernet MAC controller of Direct Memory Access Controller of RZ/A2M Group Products 日本語 Technical Update PDF 116 KB
Note on HS bit of the SPI Multi I/O Bus Controller of RZ/A2M Group Products 日本語 Technical Update PDF 120 KB
Note on IO0FV[1:0] bits of the SPI Multi I/O Bus Controller of RZ/A2M Group Products 日本語 Technical Update PDF 122 KB
Note on reconnecting the RZ/A2M USB2.0 host device to the peer-device 日本語 Technical Update PDF 599 KB
Note on Software Reset of the DMA Controller for the Ethernet Controller (EDMAC) of RZ/A2M Group Products 日本語 Technical Update PDF 96 KB
Note on Message Transmission by the PTP Module for the Ethernet controller (EPTPC) of RZ/A2M Group Products 日本語 Technical Update PDF 44 KB
Application Notes & White Papers
RZ/A2M Group RZ/A2M SDIO Wi-Fi Package (IAR Embedded Workbench for ARM) V1.00 日本語 Application Note PDF 259 KB
- RZ/A2M Group RZ/A2M SDIO Wi-Fi Package (IAR Embedded Workbench for ARM) V1.00 日本語 Application Note PDF 259 KB
- RZ/A2M Group SDIO Wi-Fi Package for GR-MANGO V1.00 日本語 Application Note PDF 468 KB
RZ/A2M Group SDIO Wi-Fi Package for GR-MANGO V1.00 日本語 Application Note PDF 468 KB
- RZ/A2M Group RZ/A2M Software Core Package V8.10 日本語 Application Note PDF 271 KB
- RZ/A2M Group RZ/A2M SDIO Wi-Fi Package V3.02 日本語 Application Note PDF 464 KB
RZ/A2M Group Color and Image Quality Correction Sample Program Application Note 日本語 Application Note PDF 551 KB
RZ/A2M Group RZ/A2M Graphics RGA Package 日本語 Application Note PDF 295 KB
RZ/A2M Group RZ/A2M SDIO Wi-Fi Package V3.02 日本語 Application Note PDF 464 KB
RZ/A2M Group RZ/A2M Simple Applications Package for GR-MANGO 日本語 Application Note PDF 267 KB
Smart Configurator for RZ User's Guide Application Note PDF 1.30 MB
- RZ/A2M Group RZ/A2M Software Core Package V8.00 日本語 Application Note PDF 266 KB
RZ/A2M Group RZ/A2M Software Core Package V8.00 日本語 Application Note PDF 266 KB
RZ/A2M Group Guidelines for High-Speed USB2.0 Board Design (R01AN4964EJ0120) 日本語 Application Note PDF 475 KB
RZ/A Series Hardware Design Guide 日本語 Application Note PDF 1.19 MB
Software Driver OS Abstraction Middleware Application Note Application Note PDF 311 KB
Simple DC/DC Power supply circuit for RZ/A Series Application Note PDF 645 KB
PCNs & PDNs
Unification of a JEDEC tray and a embossed carrier tape for LQFP package (Additional Information & Correction) 日本語 Product Change Notice PDF 4.86 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package ( PC-WRP-A001B/E ) 日本語 Product Change Notice PDF 3.74 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package ( PC-WRP-A001A/E ) 日本語 Product Change Notice PDF 1.46 MB
Downloads
QE for Display V2.1.0: Development Assistance Tool for Display 日本語 Software ZIP 8.04 MB
- RZ/A2M Group RZ/A2M SDIO Wi-Fi Package (IAR Embedded Workbench for ARM) V1.00 - Sample Code Sample Code ZIP 78.13 MB
RZ/A2M Group RZ/A2M SDIO Wi-Fi Package (IAR Embedded Workbench for ARM) V1.00 - Sample Code Sample Code ZIP 78.13 MB
e² studio 2021-01 installer (Offline installer) 日本語 Upgrade - IDE EXE 1,637.73 MB
RZ/A2M Group SDIO Wi-Fi Package for GR-MANGO V1.00 - Sample Code Sample Code ZIP 72.53 MB
- RZ/A2M Group SDIO Wi-Fi Package for GR-MANGO V1.00 - Sample Code Sample Code ZIP 72.53 MB
RZ/A2M Group RZ/A2M Software Core Package V8.10 - Sample Code Sample Code ZIP 51.96 MB
RZ/A2M Group RZ/A2M SDIO Wi-Fi Package V3.02 - Sample Code Sample Code ZIP 75.37 MB
RZ/A2M Group RZ/A2M Simple Applications Package for GR-MANGO - Sample Code Sample Code ZIP 219.75 MB
- RZ/A2M Group RZ/A2M Graphics RGA Package 日本語 Sample Code ZIP 38.91 MB
- RZ/A2M Group RZ/A2M SDIO Wi-Fi Package V3.02 - Sample Code Sample Code ZIP 75.37 MB
RZ/A2M Group RZ/A2M Simple Applications Package (Arm DS) V4.00 Sample Code ZIP 249.24 MB
RZ/A2M Group RZ/A2M Simple Applications Package (IAR Embedded Workbench for ARM) V5.00 Sample Code ZIP 251.75 MB
Smart Configurator for RZ V1.8.0 日本語 Software EXE 135.53 MB
RZ/A2M Group RZ/A2M Software Core Package V8.00 - Sample Code Sample Code ZIP 53.57 MB
- RZ/A2M Group RZ/A2M Software Core Package V8.00 - Sample Code Sample Code ZIP 53.57 MB
QE for Camera V1.1.1: Development Assistance Tool for Camera 日本語 Software ZIP 2.37 MB
RZ/A2M Group PRBG0272GA-A BSDL Rev2.0 日本語 Model - IBIS BSDL 35 KB
RZ/A2M Group PLBG0176GA-B BSDL Rev2.0 日本語 Model - IBIS BSDL 28 KB
RZ/A2M Group PRBG0324GA-A BSDL Rev2.0 日本語 Model - IBIS BSDL 39 KB
RZ/A2M Group PLBG0256KA-B BSDL Rev2.0 日本語 Model - IBIS BSDL 34 KB
Circuit Diagram CAD Data for RZ/A2M Group (OrCAD® Version) 日本語 Design File ZIP 33 KB
Tool News
[Released on the Web] RZ Family RZ/A2M Software Package for GR-MANGO V1.00 Outline As 日本語 Tool News - Release PDF 158 KB
[Released on the Web] RZ Family RZ/A2M Software Package V8.00 日本語 Tool News - Release PDF 166 KB
[Released on the Web] RZ/A2M FreeRTOS™ Software Package IAR C/C++ Compiler™ Version V4.00, Arm® Compiler Version V3.00 日本語 Tool News - Release PDF 136 KB
[Released on the Web] RZ Family RZ/A2M SDIO Wi-Fi Package V3.00 日本語 Tool News - Release PDF 304 KB
[Released on the Web] Solution Tool Kit QEs: Dedicated Tools for Particular Applications QE for Video Display Controller 5: A Dedicated Tool for Developing Display Applications Technical Preview V1.0.0 日本語 Tool News - Release PDF 138 KB
Other
RZ Family Microprocessors Brochure 日本語 Brochure PDF 7.03 MB
Industrial Automation Brochure 日本語, 简体中文 Brochure PDF 7.93 MB
Building Automation Brochure 日本語 Brochure PDF 6.65 MB
Enhancing Endpoint Intelligence Brochure 日本語, 简体中文 Flyer PDF 1.22 MB
RZ/A2M Evaluation Board Kit Release Note 日本語 Release Note PDF 23 KB
QE for Video Display Controller 5 V2.0.0 [technical preview version] 日本語 Release Note PDF 174 KB
Powered Up and Ready to Go Renesas/Intersil Joint Brochure Brochure PDF 5.27 MB
Renesas General-Purpose Microcontrollers/Microprocessors Lineup Catalog 日本語 Brochure PDF 6.12 MB

Software & Tool Pages

Title Type Description Company
RZ/A2M FreeRTOS™ Software Package Software Package Software package for the RZ/A2M that supports DRP(Dynamically Reconfigurable Processor), camera input, LCD output, and image adjustment.
Renesas
USB Drivers USB Device drivers for USB communication using USB interface with built-in microcomputer and USB ASSP Renesas
Trusted Secure IP Driver Security / Crypto Trusted Secure IP driver software: this software supports AES with 128- and 256-bit keys), AES-GCM, AES-CMAC, and random number generation. Safely executes AES key management, secure updating of firmware, and secure booting at high speeds. Renesas
e² studio IDE and Coding Tool Eclipse-based Renesas integrated development environment (IDE). (Note: You need to install compiler separately as an additional software) [Support MCU/MPU: RA, RE, RX, RL78, RH850, Renesas Synergy, RZ] Renesas
QE for Camera: Development Assistance Tool for Camera Applications Solution Toolkit This development assistance tool supports the development of embedded systems which use the camera functions of display controllers from Renesas. [Plugin for Renesas IDE "e2 studio"]
Renesas
QE for Display: Development Assistance Tool for Display Applications Solution Toolkit This development assistance tool supports the development of embedded systems which use the LCD display functions of display controllers from Renesas. [Plugin for Renesas IDE "e2 studio"]
Renesas
Smart Configurator Solution Toolkit Smart Configurators are utilities for combining software in ways that meet your needs. They simplify the embedding of Renesas drivers in your systems through support for importing middleware and drivers and configuring pins. [Support MCU/MPU: RX, RA, RZ, RH850] Renesas

Boards & Kits

Part Number Title Type Company
RZ/A2M-Evaluation-Kit RZ/A2M Evaluation Kit Evaluation Renesas

News & Additional Resources

Type Date Sort ascending
GR-MANGO Page Sep 15, 2020