Skip to main content
Renesas Electronics Corporation

Overview

Description

TES Guiliani on RZ/A is a cross platform C++ framework to develop visually appealing user interfaces. With TES Guiliani on RZ/A you can create stunning graphical user interfaces for embedded systems within minutes. TES Guiliani can be used with various RZ/A embedded MPUs.

Target Devices

Renesas RZ + TES Guiliani - A perfect solution for industrial HMI's

rz-logo

RZ/A embedded MPUs optimize your HMIs with

  • world‘s largest embedded SRAM of 10MBs
  • superfast QSPI interface
  • integrated display control
  • powerful graphics acceleration
tes-guiliani-combined

TES Guiliani is a high-end HMI framework with

  • comfort of a PC based HMI editor and tool chain
  • benefits of a highly-optimized software framework
  • perfect fit for embedded hardware
  • 2D technology and quasi 3D user experience

Support

Support Communities

  1. Does TES Guiliani support Korean Language?

    I have a inquiry from Korean customer thinking about RZ/A2M as follows:  Does Guiliani support Korean language? If so, is there a guide or ducument to add local fonts newly? Regards, Takeshi Yoshinaga

    Feb 18, 2021
  2. Configuring TES Guiliani Version 2.6 in e2studio IDE

    Hi, I'm trying to migrate GSE 2.3 to V2.6. With that I've installed new e2studio IDE with updated toolchain and finally imported "Guiliani_SDK_2.6.7259_Renesas_DisplayIt_FreeRTOS10_eGML" project into IDE. So, after what else I need to go through and what are ...

    Sep 13, 2024
  3. Drawing function in GUILIANI

    hello I`m Chaile in south Korea. I`m going to design "sign pad" for credit card transaction. so I apply to your solution TES Guiliani. but I can`t find "LINE Drawing function from touch value" in GSE.exe program. I`m necessary to drawing function for user signature ...

    Feb 24, 2021
View All Results from Support Communities (11)