Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The R8C/23 Group is supported only for customers who have already adopted these products.

This MCU is built using the high-performance silicon gate CMOS process using the R8C CPU core and is packaged in a 48-pin plastic molded LQFP. This MCU operates using sophisticated instructions featuring a high level of instruction efficiency. With 1Mb of address space, it is capable of executing instructions at high speed. This MCU is equipped with one CAN module and suited to in-vehicle or FA networking. Furthermore, the data flash (1KB x 2 blocks) is embedded in the R8C/23 Group. The difference between R8C/22 and R8C/23 Groups is only the existence of the data flash. Their peripheral functions are the same.

Applications

  • Automotive
Part NumberStatusSamplesStockRoHSPackageRAM (KB)Lead Count (#)Temp. Range (°C)
R5F21236DFP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP2KB48#-40 to +85
R5F21236JFP#U1ObsoleteN/AIn StockContactLFQFP2KB48#-40 to +85
R5F21236JFP#W4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP2KB48#-40 to +85
R5F21236KFP#U1ObsoleteN/AIn StockContactLFQFP2KB48#-40 to +125
R5F21236KFP#W4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP2KB48#-40 to +125
R5F21237DFP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP2.5KB48#-40 to +85
R5F21237JFP#U1ObsoleteN/AOut of StockContactLFQFP2.5KB48#-40 to +85
R5F21237JFP#W4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP2.5KB48#-40 to +85
R5F21237KFP#U1ObsoleteN/AOut of StockContactLFQFP2.5KB48#-40 to +125
R5F21237KFP#W4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP2.5KB48#-40 to +125
R5F21238DFP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP3KB48#-40 to +85
R5F21238JFP#U1ObsoleteN/AOut of StockContactLFQFP3KB48#-40 to +85
R5F21238JFP#W4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP3KB48#-40 to +85
R5F21238KFP#U1ObsoleteN/AOut of StockContactLFQFP3KB48#-40 to +125
R5F21238KFP#W4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP3KB48#-40 to +125
R5F2123AJFP#U0ObsoleteN/AOut of StockContactLFQFP5KB48#-40 to +85
R5F2123AJFP#W4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP5KB48#-40 to +85
R5F2123AKFP#U0ObsoleteN/AOut of StockContactLFQFP5KB48#-40 to +125
R5F2123CJFP#U0ObsoleteN/AOut of StockContactLFQFP6KB48#-40 to +85
R5F2123CJFP#W4ObsoleteN/AOut of StockContactLFQFP6KB48#-40 to +85
R5F2123CKFP#U0ObsoleteN/AOut of StockContactLFQFP6KB48#-40 to +125

Support Communities

  1. R8C/23 A/D

    Hi all,    is there any example of A/D in sweep mode? (for R8C23).   Thank you in advance.

    Nov 28, 2017
  2. Help! Create new project workspace of R8C/23

    I am a new user of R8C/23 and HEW. I have tried the tutorial project with the E8+RSK.But when I try to create a new project by the wizard, something is wrong !Here is the procedures that I create the project1. Set Project type, workspace name ...

    May 7, 2009
  3. Using E8a emulator as a programmer for R8C/23 without using HEW?

    Hi all, I would like to know if there is any way to use the E8a emulator as a programmer without using HEW. I am currently using HEW with E8a to program R8C/23 chips. The HEW program is very time consuming with mass production programming. I read about ...

    Jan 9, 2013
View All Results from Support Communities (11)

Knowledge Base

  1. (R8C) Are there any hardware precautions for accurate A/D conversion?

    In order to perform A/D conversion, it is necessary to fully charge the internal capacitor, but if the impedance of the A/D conversion target is high, the discharge and charge will take time and the conversion value will not be accurate. For correct A/D ...

    Jun 19, 2006
  2. Is there a device which has external address space in the R8C Family?

    The R8C Family is a single-chip microcontroller. There is no device which has external address space.

    Oct 10, 2006
  3. Is there a list of the SFRs for the R8C Family applicable to Technical Update No. TN-M16C-55-0006?

    Affected registers include: UART0 bit rate register U0BRG UART0 transmit buffer register U0TB UART1 bit rate register U1BRG UART1 transmit buffer register U1TB For details, please refer to the Hardware Manual.
 If "When read, the value is undefined" or "When read, the content is undefined" is included in the register ...

    Dec 26, 2017
View All Results from Knowledge Base (44)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Resources