The UPD78944x Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.

Applications

  • Home Appliance
  • Healthcare

Product Options

Orderable Part ID Part Status Type Carrier Type Buy Sample
UPD789445GK-XXX-9ET-A
Obsolete
Availability
UPD789446GB-XXX-8EU-A
Obsolete
Availability
UPD789445GB-XXX-8EU-A
Obsolete
Availability
UPD789446GK-XXX-9ET-A
Obsolete
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
User Guides & Manuals
UPD789426,789436,789446,789456 Subseries User's Manual 日本語 Manual PDF 2.90 MB
78K/0S Series for Instructions 日本語, 简体中文 Manual PDF 536 KB
Application Notes & White Papers
CAN Controller Usage: Applications and Frequently Asked Questions Application Note PDF 1.81 MB
PCB-Design for Improved EMC / EMV Application Note PDF 1.86 MB
LIN Controller Usage: Applications and Frequently Asked Questions Application Note PDF 1013 KB
Liquid Crystal Displays Theory, Operation and ApplicationApplication Note Application Note PDF 6.65 MB
Power Consumption Optimization in NEC Electronics MicrocontrollersApplication Note Application Note PDF 353 KB
Programming Examples For K0 and K0S Microcontrollers Application Note Application Note PDF 604 KB
PCNs & PDNs
Unification of a JEDEC tray and a embossed carrier tape for LQFP package (Additional Information & Correction) 日本語 Product Change Notice PDF 4.86 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package 日本語 Product Change Notice PDF 3.74 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package 日本語 Product Change Notice PDF 1.46 MB
Other
Renesas MPUs & MCUs 78K MCU Selection Guide 日本語 Brochure PDF 2.37 MB
Single Chip RF4CE Solution 16-bit Low Power 78K0R MCU with Embedded 802.15.4 Radio Flyer PDF 427 KB
All Flash 78K Microcontroller Catalog 日本語 Brochure PDF 6.04 MB

Software / Tools

Title Type Description Company
Software Package for 78K0S [SP78K0S] Compiler/Assembler Software Package for 78K0S. Assembler Package (RA78K0S), C compiler (CC78K0S), Renesas integrated development environment (PM+), Integrated debugger, System simulator and Device Files included.
Renesas
PM+ IDE and Coding Tool Renesas integrated development environment (IDE) for V850, 78K0R, 78K0, 78K0S
Renesas