Skip to main content
Renesas Electronics Corporation

Description

The DA14695 Development Kit Pro is ideal for software developers who want total control over their software development and want to keep an eye on the power consumption of their application. The kit contains a motherboard and a DA14695 daughterboard and gives you access to all of the package's general-purpose input-outputs (GPIOs). Additional daughterboards for the DA14695 and DA14699 can be purchased separately. These daughterboards are supersets of the remaining devices of the DA1469x family and can, respectively, be used as development kits for the DA14691 and DA14697. The DA14699-00HRDB-P is the Bluetooth® Low Energy DA14699 VFBGA100 daughterboard for the DA14695 Development Kit Pro's motherboard.

Features

  • Flexible battery options
  • QSPI-Flash memory for booting
  • Headers for I/O monitoring and expandability
  • Option to support Arduino shields
  • Option to support MikroBUS click boards
  • Provisions for automated test
  • On-board basic peripherals for demo and development
  • JTAG debugger and connectivity to PC
  • Look and feel similar to DA14680 PRO DK
  • DA1469x silicon is easily replaceable on a daughterboard core module

Applications

Type Title Date
Manual - Development Tools PDF 976 KB
Manual - Development Tools
Quick Start Guide
Describes how to start developing with DA1469x using the e² studio integrated development environment.
PCB Design Files ZIP 413 KB
PCB Design Files ZIP 907 KB
PCB Design Files ZIP 3.58 MB
PCB Design Files ZIP 1.23 MB
PCB Design Files ZIP 5.61 MB
PCB Design Files ZIP 2.25 MB
Schematic PDF 194 KB
Schematic PDF 353 KB
11 items
Part NumberStatusStockBudgetary Price (USD)Sampleable
DA14699-00HRDB-PActiveIn Stock1u | $60N/A

Partners

Zephyr Logo
Zephyr Project

The Zephyr Project is an open-source, scalable real‑time operating system (RTOS) designed for resource-constrained embedded systems and supports a wide range of hardware architectures and development boards. For the Renesas DA1469x Development Kit Pro, Zephyr provides focused documentation covering board features, supported peripherals, and basic build, flashing, and debugging workflows to help developers quickly get started.

See the Zephyr Project DA1469x Development Kit Pro Documentation

Support Communities

  1. How much noisy GPIOs can cause DA14697/9 radio performance degradation when toggled much faster than 1 MHz?

    Hi OV_Renesas, According "Application Note DA1469x Application Hardware Design Guidelines AN-B-066" : 5.4.1 Interference to XTAL32MHz from GPIOs The fast toggling of some GPIOs causes an increased packet error rate (PER [%]) during Bluetooth LE reception. It is suggested to use them for low speed or static ...

    Mar 15, 2024
  2. Need DA1469x PCB design guideline

    ... Minimal trace width is 3.5 mils Minimal mechanical VIA is 0.25mm/0.15mm  This PCB seems work well as expected. Compared with DA14699-00HRDB-P, the performance seems no obvious difference, maybe it can be found if more deep tests finished in future.  However, we decide follow ...

    Apr 15, 2024
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?