Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Two differential reference clock input pairs
  • Differential input pairs can accept the following differential input levels: LVPECL, LVDS, HCSL
  • Crystal Oscillator Interface
  • Crystal input frequency range: 10MHz to 40MHz
  • Maximum Output Frequency
    • LVPECL - 2GHz
    • LVDS - 2GHz
    • HCSL - 250MHz
    • LVCMOS - 250MHz
  • Two banks, each has five differential output pairs that can be configured as LVPECL or LVDS or HCSL
  • One single-ended reference output with synchronous enable to avoid clock glitch
  • Output skew: (Bank A and Bank B at the same output level: 70ps (max)
  • Part-to-part skew: 250ps (max)
  • Additive RMS phase jitter: 0.153ps (typical)
  • Supply voltage modes:
    • VDD/VDDO
    • 3.3V/3.3V
    • 3.3V/2.5V
    • 2.5V/2.5V
  • -40°C to 85°C ambient operating temperature
  • Lead-free (RoHS 6) packaging

Description

The 8T39S10I is a high-performance clock fanout buffer. The input clock can be selected from two differential inputs or one crystal input. The internal oscillator circuit is automatically disabled if the crystal input is not selected. The crystal pin can be driven by single-ended clock when crystal is bypassed.The selected signal is distributed to ten differential outputs which can be configured as LVPECL, LVDS or HSCL outputs. In addition, an LVCMOS output is provided. All outputs can be disabled into a high-impedance state. The device is designed for signal fanout of high-frequency, low phase-noise clock and data signal. The outputs are at a defined level when inputs are open circuit or tied to ground. It is designed to operate from a 3.3V or 2.5V core power supply, and either a 3.3V or 2.5V output operating supply.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
8T39S10NLGIObsoleteN/AIn StockVFQFPN48#Tray30260#Yese3 Sn-40 to 85°C
8T39S10NLGI8ObsoleteN/AOut of StockVFQFPN48#Reel32000#0Yese3 Sn-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?