The FCT3805 is a 3.3 volt, non-inverting clock driver built using advanced dual metal CMOS technology. The device consists of two banks of drivers, each with a 1:5 fanout and its own output enable control. The device has a "heartbeat" monitor for diagnostics and PLL driving. The MON output is identical to all other outputs and complies with the output specifications in this document. The FCT3805 offers low capacitance inputs with hysteresis. The FCT3805 is designed for high speed clock distribution where signal quality and skew are critical. The FCT3805 also allows single point-topoint transmission line driving in applications such as address distribution, where one signal must be distributed to multiple recievers with low skew and high signal quality. For more information on using the FCT3805 with two different input frequencies on bank A and B, please see AN-236.

Features

  • 0.5 MICRON CMOS Technology
  • Guaranteed low skew < 500ps (max.)
  • Very low duty cycle distortion < 1.0ns (max.)
  • Very low CMOS power levels
  • TTL compatible inputs and outputs
  • Inputs can be driven from 3.3V or 5V components
  • Two independent output banks with 3-state control
  • 1:5 fanout per bank
  • "Heartbeat" monitor output
  • VCC = 3.3V ± 0.3V
  • Available in SSOP, SOIC, and QSOP packages

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Pkg. Dimensions (mm) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
49FCT3805APYG8
Active SSOP 20 7.2 x 5.3 x 1.73 C Yes Reel
Availability
49FCT3805APYGI8
Active SSOP 20 7.2 x 5.3 x 1.73 I Yes Reel
Availability
49FCT3805AQG8
Active QSOP 20 8.7 x 3.8 x 1.47 C Yes Reel
Availability
49FCT3805AQGI8
Active QSOP 20 8.7 x 3.8 x 1.47 I Yes Reel
Availability
49FCT3805ASOG8
Active SOIC 20 12.8 x 7.6 x 2.34 C Yes Reel
Availability
49FCT3805ASOGI8
Active SOIC 20 12.8 x 7.6 x 2.34 I Yes Reel
Availability
49FCT3805PYG
Active SSOP 20 7.2 x 5.3 x 1.73 C Yes Tube
Availability
49FCT3805PYG8
Active SSOP 20 7.2 x 5.3 x 1.73 C Yes Reel
Availability
49FCT3805PYGI
Active SSOP 20 7.2 x 5.3 x 1.73 I Yes Tube
Availability
49FCT3805PYGI8
Active SSOP 20 7.2 x 5.3 x 1.73 I Yes Reel
Availability
49FCT3805QG
Active QSOP 20 8.7 x 3.8 x 1.47 C Yes Tube
Availability
49FCT3805QG8
Active QSOP 20 8.7 x 3.8 x 1.47 C Yes Reel
Availability
49FCT3805QGI
Active QSOP 20 8.7 x 3.8 x 1.47 I Yes Tube
Availability
49FCT3805QGI8
Active QSOP 20 8.7 x 3.8 x 1.47 I Yes Reel
Availability
49FCT3805SOG
Active SOIC 20 12.8 x 7.6 x 2.34 C Yes Tube
Availability
49FCT3805SOG8
Active SOIC 20 12.8 x 7.6 x 2.34 C Yes Reel
Availability
49FCT3805SOGI
Active SOIC 20 12.8 x 7.6 x 2.34 I Yes Tube
Availability
49FCT3805SOGI8
Active SOIC 20 12.8 x 7.6 x 2.34 I Yes Reel
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
49FCT3805 Datasheet Datasheet PDF 122 KB
Application Notes & White Papers
AN-828 Termination - LVPECL Application Note PDF 322 KB
AN-845 Termination - LVCMOS Application Note PDF 146 KB
AN-844 Termination - AC Coupling Clock Receivers Application Note PDF 170 KB
AN-842 Thermal Considerations in Package Design and Selection Application Note PDF 495 KB
AN-840 Jitter Specifications for Timing Signals Application Note PDF 442 KB
AN-834 Hot-Swap Recommendations Application Note PDF 153 KB
AN-827 Application Relevance of Clock Jitter Application Note PDF 1.15 MB
AN-815 Understanding Jitter Units Application Note PDF 565 KB
AN-805 Recommended Ferrite Beads Application Note PDF 121 KB
AN-150 Clock and Signal Distribution Application Note PDF 137 KB
IDT Clock Buffers Offers Ultra Low Additive Phase Jitter Application Note PDF 1.28 MB
AN-154: Estimating Power Dissipation in CMOS Application Note PDF 80 KB
AN-82 Clock Distribution with Guaranteed Skew Application Note PDF 214 KB
PCNs & PDNs
PCN# : A1809-02 Add Alternate Assembly Location on select Packages Product Change Notice PDF 25 KB
PCN# : A1808-01 Transfer Assembly Location from Amkor Philippines for select pacakges Product Change Notice PDF 39 KB
PCN# : A1602-01(R1) Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : A1602-01 Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : TB1503-01R1 Carrier Tape Standardization for Selective Packages Product Change Notice PDF 333 KB
PCN# : TB1503-01 Carrier Tape Standardization for Selective Packages Product Change Notice PDF 291 KB
PCN# : A1208-01R1 Gold to Copper Wire Product Change Notice PDF 254 KB
PCN#: A-0410-02, Change IDT marking logo with new IDT gridless w Product Change Notice PDF 24 KB
PCN# : TB0808-04 QTY PER TUBE CHANGE FOR SSOP-20 Product Change Notice PDF 55 KB
PCN# A-0607-06 MMT Thailand as Alternate Assembly Facility for PLCC, SOIC 150mil/300mil Product Change Notice PDF 223 KB
PCN# : A-0605-05 AIT as Alternate Assembly Facility for SOIC/QSOP/SSOP/TSSOP/PDIP Product Change Notice PDF 298 KB
PCN# A-0508-02: OSET Alternate Assembly Location for Green Product Change Notice PDF 18 KB
PCN# A-0504-02R2: Assembly Transfer IDT-Manila to OSE-Ph Product Change Notice PDF 38 KB
PCN#A-0504-02R1: Assembly Transfer IDT-Manila to OSE-Ph Product Change Notice PDF 16 KB
PCN # L-0505-04 Die Revision Change from PB to Y Product Change Notice PDF 165 KB
PCN#: A-0504-02, Transfer assembly facility IDT-Manila to OSE-Ph Product Change Notice PDF 47 KB
PCN#: TB-0504-01, Transfer Test & Backend from IDT-Manila to IDT Product Change Notice PDF 35 KB
PCN#: A-0412-04 - To comply with Pb-free labels - Green Products Product Change Notice PDF 80 KB
PCN # A-0406-07Rev.1, Qualify OSE-Taiwan for SSOP & TSSOP Product Change Notice PDF 21 KB
PCN # L0203-09R2 Addendum Fab Transfer from Fab 2 to Fab 4 Product Change Notice PDF 101 KB
PCN#:A-0401-01, new m/c G600 & 8290 d/a material Product Change Notice PDF 196 KB
PCN#:A-0312-01, new mold compound material - G600 Product Change Notice PDF 109 KB
PCN#:A-0312-02, new die attach material - 8290 Product Change Notice PDF 116 KB
PCN#: A-0310-01, Green Products Product Change Notice PDF 26 KB
PCN# L0203-09R1 Tech Upgrade & Fab Transfer Product Change Notice PDF 98 KB
PCN Addendum # L0203-10R1 Fab 2 to Fab 4 Transfer Product Change Notice PDF 110 KB
PCN# G-0203-05 Mold Compound Product Change Notice PDF 40 KB
PCN# L0203-10 Fab Transfer from Fab 2 to Fab 4 Product Change Notice PDF 27 KB
PCN# G0202-01, Alternate assembly facility Product Change Notice PDF 16 KB
PCN# G0106-01, Moisture Sensitive Label Change Product Change Notice PDF 274 KB
PCN# G0005-01, Laser Top Mark Product Change Notice PDF 24 KB
PCN# G9911-05, To qualify low alpha mold compound. Product Change Notice PDF 44 KB
Downloads
49FCT3805 IBIS Model Model - IBIS ZIP 9 KB
49FCT3805 Hspice Model Model - HSPICE ZIP 11 KB
Other
Clock Distribution Overview 日本語 Overview PDF 217 KB
IDT Clock Generation Overview 日本語 Overview PDF 1.83 MB