Skip to main content

Features

  • PCIe Gen1–5 compliant
  • SMBus Write Protect feature; increase system security
  • UPI/QPI support
  • Supports PCIe SRIS and SNRS clocking  
  • LP-HCSL outputs with 85Ω Zout; eliminate 4 resistors per output pair
  • 8 OE# pins; hardware control of each output
  • 9 selectable SMBus addresses; multiple devices can share the same SMBus segment
  • Selectable PLL BW; minimizes jitter peaking in cascaded PLL topologies
  • Hardware/SMBus control of PLL bandwidth and bypass; change mode without power cycle
  • Spread spectrum compatible; tracks spreading input clock for EMI reduction
  • 100MHz and 133.33MHz ZDB mode
  • 6mm × 6mm 48-VFQFPN package; small board footprint
 

Description

The 9ZXL0853E is a PCIe Gen1–5 compliant, enhanced performance differential clock buffer. The device supports complex clocking architectures like SRIS and SRNS. A fixed external feedback maintains low drift for critical QPI/UPI applications. The 9ZXL0853E has an SMBus Write Lock feature for increased device and system security. It also features up to nine selectable SMBus addresses.

Parameters

Attributes Value
Chipset Manufacturer Intel
Clock Spec. DB800ZL v1.2 Derivative
Diff. Outputs 8
Diff. Output Signaling LP-HCSL
Output Enable (OE) Pins 8
Output Freq Range (MHz) 1 - 400
Diff. Inputs 1
Diff. Input Signaling HCSL
Accepts Spread Spec Input Yes
Power Consumption Typ (mW) 195
Advanced Features Multiple SMBus addresses
App Jitter Compliance PCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, QPI, UPI, 25G EDR, IF-UPI, PCIe Gen5, DB2000Q
Package Area (mm²) 81

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
VFQFPN 6.0 x 6.0 x 0.9 48 0.4

Applications

  • Servers/High-performance Computing
  • nVME Storage
  • Networking
  • Accelerators
  • Industrial Control

Applied Filters: