Skip to main content

Hi-Rel Analog

Renesas' radiation hardened (rad hard) and radiation tolerant (rad tolerant) analog ICs are meticulously designed to meet the rigorous demands of mission-critical applications, including space, aerospace, and defense systems. Our product offerings have optimized performance, consider system SWaP-c (size, weight, power, and cost) concerns, and speed time to market. With radiation-hardened components, low power consumption, and robust designs, our analog solutions are trusted for their reliability and precision in the most challenging conditions.

Manufacturing & Test Information

Renesas has an unparalleled track record of providing highly reliable, efficient, and accurate space-grade products that fit a wide range of space applications, including satellite communications and space flight systems.

The Total Ionizing Dose (TID) response of semiconductors is a key issue in space applications. Renesas addresses this by performing Radiation Lot Acceptance Testing (RLAT) on all space-grade products. For radiation hardened products, low dose rate and/or high dose rate RLAT is performed on a wafer-by-wafer basis (see part specification for more information). For radiation tolerant products, low dose rate RLAT is performed on a per wafer lot basis. Renesas also designs its space products to handle heavy ion interactions with minimal disruptions to functional operation while mitigating all Single Event Effects (SEE) including Single Event Transients (SET), Upsets (SEU), and destructive events like Burnout and Latch-up (SEB/L).

Renesas' radiation-hardened hermetic and plastic products follow MIL-PRF-38535/QML qualified production flows and are 100% burned-in to ensure the highest reliability. Renesas’ radiation-tolerant space plastic products follow an automotive-like production flow to provide robust, cost-sensitive options to support New Space applications.

By leveraging the latest technology, the Intersil space products group is releasing QML Class V, QML Class P, QML Class Q, and radiation tolerant space plastic products that are revolutionizing the Hi-Reliability and space marketplaces. 

Categories

Product Selector: Hi-Rel Analog

Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.

Product Selector

Documentation

Videos & Training

Tools & Resources