Skip to main content

Provider

Overview

Description

SEGGER emWin graphics library solution delivers a flexible, professional GUI platform, enabling the creation of highly efficient, high-quality, interactive graphical user interfaces for the Renesas RA Family and RX Family MCUs on any display.

Image

Features

  • Professional GUI library, available FOC for the RA/RX
    • Source code upgrade option available from SEGGER
  • Optimized for microcontroller-based systems
  • Simple to configure and integrate
  • Visualization and debug tools available FOC
  • Multilayer support in software and hardware
  • Automatic multiple buffering support
  • Supports all display types: LCD, TFT, LED, EPD
  • Utilizes the RA/RX TFT LCD controller and 2D graphic engine

Comparison

Applications

Software

Software & Tool Pages

Software title
Software type
Company
RA Flexible Software Package (FSP)
FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers. Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
Software Package Renesas
SEGGER emWin GUI Library for Renesas RA Products
SEGGER's emWin graphics library is a ready-to-use solution that provides a versatile and professional GUI platform for creating interactive and high-quality graphical user interfaces on any type of display for the Renesas RA family.
Imaging SEGGER
2 items

Documentation

Videos & Training