Skip to main content

Features

  • 2.8V to 5.5V input voltage
  • 0.3V to 1.57V output voltage
  • 2x 10A output current
  • Dynamic Voltage Control (DVC)
  • 3MHz nominal switching frequency
  • Load transient response ±3.5%
  • Adjustable soft start
  • -40 ℃ to +85 ℃ temperature range
  • Interface I²C and SPI
  • Integrated power switches
  • Remote sensing at point-of-load
  • High efficiency over a wide output range
  • Low output ripple
  • Small <1mm height components

Description

The DA9214 is a synchronous dual step-down converter supplying the processor core and GPU rail in smartphones, tablets, Ultrabooks™, and other handheld applications requiring high currents. DA9214 is also suitable for powering FPGAs.

The input voltage range of 2.8V to 5.5V makes it suitable for the use of single-cell Lithium-ion battery applications as well as standard 5V supply or USB power supplies. DA9214 delivers 2x 10A output current, suitable for the highest-performing application processors such as the multi-core arrangements of the Arm® Cortex®-A15/A57 family. Due to the multiphase topology, DA9214 provides outstanding load transient response and component sizes below 1mm height.

Parameters

AttributesValue
Function2-ch PMIC
Outputs (#)2
Input Voltage (Min) (V)2.8
Input Voltage (Max) (V)5.5
Output Current Max (A)20
Battery InterfaceNo
Integrated Battery ChargerNo
USB-Power ManagementNo
Switching Frequency (MHz)3 - 3
GPIOs (#)3
Bus Voltage (Max) (V)5.5
Integrated step-down DC/DC Converter Channels (#)2
Step-up DC/DC converter Channels (#)0
Total step-down DC/DC converter channels (#)2
Comm. InterfaceI2C & SPI

Package Options

Pkg. TypeLead Count (#)Pitch (mm)
BGA660.5
WL-CSP660.4

Application Block Diagrams

AMD RFSoC Power Tree Block Diagram
AMD FPGA RFSoC Power Tree
High efficiency power tree for AMD FPGA or RFSoC in space constrained applications.
Industrial Gateway with Wi-Fi 6 Block Diagram
Industrial Gateway with Wi-Fi 6
Industrial gateway to bridge networks and devices with Wi-Fi 6 to facilitate data exchange and control.

Additional Applications

  • Smartphones
  • Cordless phones
  • Ultrabooks™
  • Tablet PCs
  • eReaders
  • Infotainment
  • Portable navigation devices
  • TVs 
  • Portable media players

Applied Filters: