Skip to main content
Renesas Electronics Corporation

Overview

Description

The IE850 is equipped with a rich variety of debugging functions, such as event, trace, and time measurement functions.

Features

  • Large Trace Capacity
    The IE850 supports a larger (512-KB) frame for tracing than the earlier product, the IECUBE for the V850 family, which supported a 256-KB frame as the capacity for trace information. Furthermore, you can also extend the trace capacity to 2.25 GB (128 Mframes) by using the optional QB-V850E2-SP product, which is usable with the Multi IDE from Green Hills Software, LLC.
  • The CS+ IDE from Renesas can realize various analytical features such as the percentage of functions executed, graphical display of variables, and visualization of function call relationships.
  • Rich Variety of Debugging Functions
    As a full-spec. emulator, the IE850 is equipped with a rich variety of debugging functions. Along with basic functions such as stepped execution, breaks and RAM monitoring, it also supports time measurement, tracing and measurement of coverage for more efficient system development.
  • Superb Versatility
    The IE850 is used by combining the IE850 main unit part with a pod section. By exchanging emulation pods to suit the MCUs you are using, the emulator can support any series of RH850 and V850E2M microcontrollers.

Release Information

Software to be usedTarget devicesOperating Environment
CS+
Evaluation Software Download
RH850Note1, V850
[Details] Functions Supported by CS+ (XLSX) (XLSX | English, 日本語)
Operating Environment
IAR Embedded WorkbenchRH850, V850For the details, contact IAR Systems.
Green Hills MultiRH850, V850For the details, contact Green Hills Software.

Notes:

  1. Rewrite the data in the QB-V850E2 (main unit) when debugging systems that include MCUs of the RH850 family. For the details, see Data rewriting for debugging the RH850 family MCU (Preparation for the system).
  • As target devices, In addition to the above, the IE850 supports MCUs, R7F701417 and R7F701437, as well.

Details of upgrade (See Tool News)

Target Devices

Downloads

Documentation

Videos & Training

Additional Details

Specifications of IE850 Main Unit (QB-V850E2)

ItemDescription
Host machine interfaceUSB (USB2.0, High-speed)
Power supply for emulatorSupplied from the AC adapter separately available
Emulator main unit external dimensions (mm)104(W) x 104(D) x 43(H)
Emulator main unit weightApprox. 300 g
Conformance with overseas standardsEuropean Standards: EN 55022 Class A, EN 55024
US FCC Standard: FCC part 15 Class A

Components

  • Emulator main unit (QB-V850E2)
  • USB interface cable
  • Stick for unplugging EA from POD

Note that optional products such as emulation PODs or the AC adapter, or converter boards are sold separately.

System Configuration

Image
System Configuration

Optional Products (Sold Separately)

  • Emulation POD
  • Exchange adapter
  • Emulator connector (YQ Connector)
  • Target connector
  • Space adapter
  • Mount adapter
  • AC adapter *See "AC adapter".

Emulation POD for RH850 Family

Emulation PODTarget MCU
RTE7701460EPA00000RRH850/D1L1, RH850/D1L2, RH850/D1L2H, RH850/D1M1, RH850/D1M1-V2, RH850/D1M1H, RH850/D1M1A, RH850/D1M2, RH850/D1M2H, R7F701417, R7F701437
RTE7701216EPA00000RRH850/E1M-S2
RTE7701202EPA00000JRH850/E1M-S, RH850/E1L
RTE7701427EPA00000R
(Non Promotion)
RH850/D1M1, RH850/D1M1H, RH850/D1L2, RH850/D1L2H, RH850/D1L1
RTE7701412EPA00000R
(Non Promotion)
RH850/D1M2, RH850/D1M2H

For other optional products, refer to Product Lineup (IE850 for RH850) and Option Products (PDF | English, 日本語).

Emulation POD for V850E2M

Emulation PODTarget MCU
QB-V850E2FX4H-PD (Discontinued product)V850E2/Fx4, V850E2/Fx4-H, V850E2/Fx4-M
QB-V850E2SX4H-PD (Discontinued product)V850E2/Sx4-H
QB-70F3529-PD-EEV850E2/DK4
QB-70F3532-PD-EEV850E2/DN4-H
QB-70F3534-PD-EEV850E2/DJ4, V850E2/DP4-H

For other optional products, refer to Product Lineup (IE850 for V850E2M) and Option Products (PDF | English, 日本語).

AC adapter

Specifications of the AC adapter for IE850 vary depending on the region. Be sure to use an adapter designed for your region. AC adapter is not bundled with the IE850.

RegionModel No. 
JapanQB-V850E2-PW-JP 
AmericaQB-V850E2-PW-EA 
EuropeQB-V850E2-PW-EE 
ChinaQB-V850E2-PW-CN 
Hong KongQB-V850E2-PW-HKThe order acceptance has been closed.
KoreaQB-V850E2-PW-KRThe order acceptance has been closed.
SingaporeQB-V850E2-PW-SGThe order acceptance has been closed.

Note:

  • For use in regions other than those mentioned above, the customer must provide an AC adaptor that conforms to the laws and regulations of the region where the product will be used.
    AC adaptor specifications: 15V 4A, DC plug standard: PLUG No.=PL05B (EIAJ No.=EIAJ-5) DC plug outer diameter 6.5mm, inner diameter 4.3mm, centre plus

Support

Support Communities

  1. R7F701216

    hello friend I have R7F701216 mcu from toyota ecu I write incorrect file and car engine not running, I have original flash but can’t write via obd2 cable need straight connection to mcu for writing original code flash, please tell me if I brought IE850 emulator possible read write ...

    Mar 23, 2026
  2. Win 7 usb driver for the RX72N Envision Kit?

    Is there a Win 7 usb driver for the RX72N Envision Kit?  I using e^2 studio v7.8.0. Thanks, [email protected] [locked by: JB at 3:04 (GMT 0) on 13 Aug 2021]

    Jul 21, 2021
  3. [RH850] Using Hot Plugin Feature in CS+

    Hello, I'm developing an application that targets the RH850-U2A EVA 373 pin piggyback board with a R7F702301EBBA-C mounted in the processor slot and would like to use the hot plugin functionality of CS+ to debug an issue I'm currently facing. A hat is mounted on the ...

    May 18, 2024
View All Results from Support Communities (14)

Knowledge Base

  1. How can I debug a ROMized program correctly?

    If no particular settings have been made in the CS+ environment, the load module to be downloaded at debugging is the load module that has been created from the file specified to be built in the main project or a sub project. To download a load module file after it ...

    Mar 4, 2021
  2. On board COM port debugger not recognized in Linux version of e² studio

    ... idProduct}=="823c", ATTR{idVendor}=="045b", MODE="666"ATTR{idProduct}=="0250", ATTR{idVendor}=="045b", MODE="666"# Prevent E2/E2Lite/E1/E20/IE850A from being captured by modem manager service as E2/E2 Lite/E1/E20/IE850A is not a modemATTR{idProduct}=="82a1 ...

    Jul 30, 2024
  3. The board does not work when emulator is disconnected [RH850]

    First, refer to “Notes on differences in operation between the actual device and the emulator” in the E2 Emulator Additional Document for User’s manual (published for each device).Please look for “Initialization of RAM areas”.One of the probable causes of a board not working alone but working with ...

    Jul 30, 2024
View All Results from Knowledge Base (10)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?