Skip to main content
Renesas Electronics Corporation
Security Link Over Coax™ (SLOC™) Transmitter

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFP
Pkg. Code:QTM
Lead Count (#):100
Pkg. Dimensions (mm):12.0 x 12.0 x 0.00
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
RoHS (TW3801-TC1-CRT)Download
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTQFP
Lead Count (#)100
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
FunctionTransmitter
Length (mm)12
MOQ1000
Pitch (mm)0.4
Pkg. Dimensions (mm)12.0 x 12.0 x 0.00
Qualification LevelStandard
Width (mm)12

Description

SLOC™ (Security Link Over Coax) is a transmission protocol for simultaneously transmitting analog CVBS video and digital IP video over a single coaxial cable. The TW3801 is the transmitting (“camera”) end of a SLOC link, combining Ethernet digital video data and analog CVBS video into a single SLOC signal that can be transmitted over 500m of coaxial cable. It can be embedded into a camera or configured as a stand-alone IP+CVBS-to-SLOC converter. The TW3801 includes an AFE, digital modem, and two Ethernet MII/RMII interfaces. The device accepts an analog CVBS signal and an Ethernet (R)MII signal and encodes it into a SLOC signal.