| CAD Model: | View CAD Model |
| Pkg. Type: | STQFN |
| Pkg. Code: | |
| Lead Count (#): | 12 |
| Pkg. Dimensions (mm): | 1.6 x 1.6 |
| Pitch (mm): |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 12 |
| GPIOs (#) | 10 |
| LUTs (Max) (#) | 12 |
| CNT/DLY (Max) (#) | 6 |
| Interface | I2C |
| Memory Type | MTP |
| Pkg. Dimensions (mm) | 1.6 x 1.6 |
| Temp. Range (°C) | -40 to +105°C |
| # of Programable Delays (#) | 1 |
| ACMP Channels (#) | 2 |
| D Flip-flops (DFFs) (#) | 6 |
| Description | GreenPAK Programmable Mixed-Signal IC, VDD Range: 1.71-5.5V, 10 GPIOs, 2 ACMPs, Multi-Time Programmable, I2C |
| Nominal VDD | 1.71 - 5.5 |
| Oscillator Type | RC OSC, LF OSC, Ring OSC |
| Pkg. Type | STQFN |
| Product Category | In-System Programmability, Extended Temperature Range |
The SLG46801 integrates the most popular mixed-signal functions with multi-time programmable (MTP) memory to provide a low-power, highly flexible component for commonly used analog signal processing applications. Individual analog comparators used in conjunction with configurable logic provide a way to solve a wide variety of tasks with minimal costs.
The non-volatile memory (NVM) used in the device is programmed via the configuration software and, once deployed in the end application, can be reprogrammed for bug-fixing or device upgrades.
The SLG46801 offers an I²C serial communications bus for interfacing with the system; it is also used for MTP reprogramming. With the tiny WLCSP package and a very low operating voltage range of 1.71V to 5.5V, the device offers extremely high flexibility for a wide variety of applications while occupying minimal board area. The STQFN packaging offers a higher GPIO count and traditional plastic packaging for industrial applications.