Skip to main content
Renesas Electronics Corporation
Single-Channel IO-Link Physical Layer Master/Device Transceiver with Enhanced Protection and Embedded Stack License

Package Information

CAD Model:View CAD Model
Pkg. Type:DFN
Pkg. Code:NCG12
Lead Count (#):12
Pkg. Dimensions (mm):3.0 x 3.0 x 0.75
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeDFN
Lead Count (#)12
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Internal TVS Surge ProtectionNo
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 0.75
Qty. per Reel (#)1800
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 125°C
Assembly LocationTHAILAND
Wafer Fab LocationGERMANY
Advanced FeaturesEmbedded reverse polarity, Embedded overvoltage protection, Embedded surge protection, Embedded stack license
Channels (#)1
Length (mm)3
MOQ1800
Master/DeviceM/D
Qty. per Carrier (#)0
Reel Size (in)7
Slew Rate (V/µs)140
Supply Voltage (V)9 - 36
Tape & ReelYes
Thickness (mm)0.75
Width (mm)3

Description

The RH4Z2502 is a line driver/level shifter IC for IO-Link communication with integrated protection. It addresses the IO-Link physical layer for sensor and actuator applications. The IC includes an IO-Link stack license for use with RA2 Family MCUs. An OWI communication interface is available for device configuration and status monitoring. The output drivers support push-pull operation with an RDS(ON) below 2.5Ω across the full operating temperature range. Fabricated using a robust CMOS mixed-signal technology, the RH4Z2502 withstands short supply voltage peaks of up to 60V.