| CAD Model: | View CAD Model |
| Pkg. Type: | DFN |
| Pkg. Code: | NCG12 |
| Lead Count (#): | 12 |
| Pkg. Dimensions (mm): | 3.0 x 3.0 x 0.75 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | DFN |
| Lead Count (#) | 12 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Internal TVS Surge Protection | Yes |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 3.0 x 3.0 x 0.75 |
| Qty. per Reel (#) | 1800 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 125°C |
| Assembly Location | THAILAND |
| Wafer Fab Location | GERMANY |
| Advanced Features | Embedded reverse polarity, Embedded overvoltage protection, Embedded surge protection, Embedded stack license |
| Channels (#) | 1 |
| Length (mm) | 3 |
| MOQ | 1800 |
| Master/Device | M/D |
| Price (USD) | $2.94511 |
| Qty. per Carrier (#) | 0 |
| Reel Size (in) | 7 |
| Slew Rate (V/µs) | 140 |
| Supply Voltage (V) | 9 - 36 |
| Tape & Reel | Yes |
| Thickness (mm) | 0.75 |
| Width (mm) | 3 |
The RH4Z2502 is a line driver/level shifter IC for IO-Link communication with integrated protection. It addresses the IO-Link physical layer for sensor and actuator applications. The IC includes an IO-Link stack license for use with RA2 Family MCUs. An OWI communication interface is available for device configuration and status monitoring. The output drivers support push-pull operation with an RDS(ON) below 2.5Ω across the full operating temperature range. Fabricated using a robust CMOS mixed-signal technology, the RH4Z2502 withstands short supply voltage peaks of up to 60V.