Features
- Power supply range: 2.7V to 40V
- Input common-mode range: -0.3V to 40V
- Transconductance: 2µA/mV (typical)
- ±1% accuracy (TA = 25 °C)
- ±1.5% accuracy (TA = -55 °C, 125 °C)
- Voltage offset: 10µV (typical), V+ = 12V
- Adjustable gain with a single resistor
- Radiation acceptance testing
- HDR (50-300rad(Si)/s): 100krad(Si)
- LDR (<10mrad(Si)/s): 75krad(Si)
- SEE hardness (see SEE report for details)
- No SEB (V+ = 35V): 86.4MeV•cm2/mg
- No SEB (V+ = 42V): 43.0MeV•cm2/mg
- Electrically screened to SMD 5962-20212
Description
The ISL70100SEH is a radiation-hardened 40V current sense amplifier built on the Renesas proprietary PR40 SOI process. This device has a wide power supply range of 2.7V to 40V. The input common-mode voltage is independent of the supply voltage and extends from -0.3V to 40.0V, making them ideal to use in both high-side and low-side applications.
The ISL70100SEH is a transconductance amplifier that monitors the current using an external sense resistor and outputs a current proportional to the sensed voltage. The overall voltage gain is adjustable with a single resistor from the output to the ground.
This amplifier has an extremely low offset voltage and input bias currents, making it ideal for precision sensing applications. It has a minimum bandwidth of 500kHz with a slew rate of 500µA/µs which makes it useful for current feedback in telemetry applications. When the part is powered down (V+ = V- = 0V), the sense pins (RS+, RS-) are high impedance to avoid loading the monitored circuit.
The part is available in a hermetically sealed 10 Ld ceramic flat-pack package or die form and operates across the full-range military temperature of -55 °C to +125 °C.
Parameters
| Attributes | Value |
|---|---|
| Rating | Space |
| Common Mode Input Range (V) | -0.3 - 40 |
| Supply Voltage (min) (V) | 2.7 - 2.7 |
| Supply Voltage (max) (V) | 40 - 40 |
| Transconductance (typ) (µA/mV) | 2 |
| Voltage Offset (typ) (µV) | 10 |
| Temp. Range (°C) | -40 to +85°C, -40 to +125°C, -55 to +125°C |
| TID HDR (krad(Si)) | 100 |
| TID LDR (krad(Si)) | 75 |
| DSEE (MeV·cm2/mg) | 86.4 |
| Flow | RH Hermetic |
| Qualification Level | Class V, EM |
| Die Sale Availability? | Yes |
| PROTO Availability? | Yes |
Applications
- High-side or low-side current sensing
- Battery monitoring
- Power management
- Motor control
- Command, telemetry, and control systems
Applied Filters: