Skip to main content
Renesas Electronics Corporation
MMIC Silicon Bipolar Broadband Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:SC70
Pkg. Code:PHD
Lead Count (#):6
Pkg. Dimensions (mm):2.0 x 1.3 x 0.85
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
RoHS (ISL55015IEZ-T7)Download
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSC70
Lead Count (#)6
Carrier TypeReel
Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Bandwidth (MHz)2900
FMAX (MHz)3000
FMIN (MHz)500
Frequency Range (MHz)500 - 3000
IS per Amp (mA)62.5
Length (mm)2
MOQ3000
NF@2GHz (dB)4.8
OIP3@1GHz (dBm)31.3
Pitch (mm)0.7
Pkg. Dimensions (mm)2.0 x 1.3 x 0.85
Qualification LevelStandard
S11@1GHz (-dB)20.2
S12@1GHz (-dB)18.9
S21@1GHz (-dB)13.5
S22@1GHz (-dB)21.4
Thermal ShutdownNo
Thickness (mm)0.85
VS (Max) (V)5.5
VS (Min) (V)3
Width (mm)1.3
ZIN (ohms)75
ZOUT (ohms)50

Description

The ISL55015 is a high-performance gain block featuring a Darlington configuration using high fT transistors and excellent thermal performance. They are an ideal choice for DVB-S LNB cable receiver applications. Other members of the family include the ISL55012 and ISL55015 match a 75Ω source to a 50Ω load and the ISL55014 matches a 50Ω source to a 50Ω load.