Skip to main content
Renesas Electronics Corporation
28Gb/s Limited TIA Receiver

Package Information

Pkg. Type:BOARD
Pkg. Code:BD0
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)0
Carrier TypeBox
Pb (Lead) FreeNo
Pb Free Categorye0
Temp. Range (°C)0 to 70°C
MOQ1
Pkg. Dimensions (mm)0.0 x 0.0 x 0.0
Pkg. TypeBOARD
Qty. per Carrier (#)0
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo

Description

The HXR42400 Transimpedance and Limiting Amplifier array for LR4 parallel optical applications supports data rates up to 28Gbps and optical reach above +10km. Together with a four-channel photo diode array or discrete detectors, high-capacity, high-availability optical links can be designed for long reach telecom or datacom applications. The 3.3V SiGe device integrates the transimpedance preamplifier, the limiting post-amplifier, and a versatile CML output stage for four optical channels. Available in die form.