Features
- 40uApp receiver sensitivity for 10-12 BER at 28Gbps
- Greater than 2.4mApp overload
- 150mW per channel power consumption with low power setting
- Automatic Gain and Threshold Controls
- Adjustable output swing size and pre-emphasis mode
- Signal Detect Programmable threshold with SQUELCH function
- Independent RSSI, Temperature monitor
- Optimized for isolated and common cathode photo-detector arrays from multiple vendors
- Control lines accessible on both sides of chip
- QSFP MSA compliance
Description
The HXR42400 Transimpedance and Limiting Amplifier array for LR4 parallel optical applications supports data rates up to 28Gbps and optical reach above +10km. Together with a four-channel photo diode array or discrete detectors, high-capacity, high-availability optical links can be designed for long reach telecom or datacom applications. The 3.3V SiGe device integrates the transimpedance preamplifier, the limiting post-amplifier, and a versatile CML output stage for four optical channels. Available in die form.
Applied Filters: