| CAD Model: | View CAD Model |
| Pkg. Type: | SBDIP |
| Pkg. Code: | H1K |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | 25.4 x 7.5 x 2.41 |
| Pitch (mm): | 2.5 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Exempt |
| ECCN (US) | 9A515.e.1 |
| HTS (US) | 8542.39.0090 |
| Pkg. Type | SBDIP |
| Lead Count (#) | 20 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pitch (mm) | 2.5 |
| Pkg. Dimensions (mm) | 25.4 x 7.5 x 2.41 |
| DLA SMD | 5962R9580901VRC |
| Pb (Lead) Free | Exempt |
| Pb Free Category | Gold Plate over compliant Undercoat-e4 |
| MOQ | 25 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| DSEE (MeV·cm2/mg) | SEL free |
| Length (mm) | 25.4 |
| Qualification Level | QML Class V (space) |
| Rating | Space |
| TID HDR (krad(Si)) | 200 |
| TID LDR (krad(Si)) | ELDRS free |
| Thickness (mm) | 2.41 |
| Width (mm) | 7.5 |
The Intersil HCS240MS is a radiation hardened inverting octal buffer/line driver, three-state, with two active-low output enables. The HCS240MS utilizes advanced CMOS/SOS technology to achieve high-speed operation. This device is a member of the radiation hardened, high-speed, CMOS/SOS logic family. The HCS240MS is supplied in a 20-lead ceramic flatpack (K suffix) or an SBDIP package (D suffix).