| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Method | R-2R |
| Process | TSMC T22ULP |
| Resolution (bits) | 8bits |
| Number of Channels | 1 |
| Conversion Rate (Max) (kSPS) | 1000 |
| Analog Supply Voltage (V) | 1.65 - 1.95 |
| Digital Supply Voltage (V) | 0.81 - 0.99 |
| Temp. Range (°C) | -40°C to 125°C |
| Product Category | DAC |
The AT22PDAC00010816SDSGA0 is an ultra-compact, 8-bit, 1Msps, R-2R digital-to-analog converter (D/A or DAC) IP that operates at a supply voltage of 1.8V with high accuracy and monotonicity using TSMC's T22ULP (22nm Ultra-Low Power) process technology.
The R-2R ladder architecture provides fast transitions and very small offset errors. Integrated level-up shifter allows direct connection to logic circuits operating at core voltage. DAC-enabled control (DACE) saves power consumption by disabling the DAC and releasing the IC pin connected to the DAC output for other functions (ADC input, comparator input, GPIO, etc.).