Skip to main content
Renesas Electronics Corporation
Integrated Communications Processor

Package Information

CAD Model:View CAD Model
Pkg. Type:CABGA
Pkg. Code:BC256
Lead Count (#):256
Pkg. Dimensions (mm):17.0 x 17.0 x 1.4
Pitch (mm):1

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCABGA
Lead Count (#)256
Pb (Lead) FreeNo
Carrier TypeTray
Cache Size (I/D)8/8
InterfaceDMA, Ethernet, ICE, Interrupt Controller, Memory Controller, PCI Bridge, SPI, Serial Port(s)
Length (mm)17
MOQ90
Memory Controller16-bit DDR, 8-bit ROM/Flash/SRAM/Dual-port/Peripheral
Moisture Sensitivity Level (MSL)3
Operating Freq300
Package Area (mm²)289
Pb Free Categorye0
Pipeline Width (bits)32
Pitch (mm)1
Pkg. Dimensions (mm)17.0 x 17.0 x 1.4
Qty. per Carrier (#)90
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1.4
Width (mm)17

Description

32-bit MIPS CPU core with on-chip 10/100 Mbps Ethernet interface, DDR controller, 32-bit PCI interface, Serial Peripheral interface, DMA controller, and UART