Skip to main content
Renesas Electronics Corporation
1:1 and 1:2 Registered Buffer with 1.8V SSTL I/O

Package Information

CAD Model:View CAD Model
Pkg. Type:CABGA
Pkg. Code:BFG96
Lead Count (#):96
Pkg. Dimensions (mm):13.5 x 5.5 x 1.4
Pitch (mm):0.8

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCABGA
Lead Count (#)96
Pb (Lead) FreeYes
Carrier TypeTray
DIMM TypePC2-3200, PC2-4300
FunctionBuffer/Driver
JEDEC Raw CardR/C A, R/C B, R/C C
Length (mm)13.5
MOQ540
Memory Module TypeDDR2
Moisture Sensitivity Level (MSL)3
Package Area (mm²)74.3
Pb Free Categorye1 SnAgCu
Pitch (mm)0.8
Pkg. Dimensions (mm)13.5 x 5.5 x 1.4
Qty. per Carrier (#)270
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1.4
Width (mm)5.5

Description

Along with CSPUA877A or 98ULPA877A DDR2 PLL Provides a fully JEDEC compliant solution for non parity DDR2 RDIMMs for 400 and 533MHz.