Skip to main content
3.3V CMOS 16-Bit Buffer/Driver with 3-State Outputs, 5.0V Tolerant I/O, and Bus-Hold

Package Information

CAD Model: View CAD Model
Pkg. Type: TSSOP
Pkg. Code: PAG48
Lead Count (#): 48
Pkg. Dimensions (mm): 12.5 x 6.1 x 1.0
Pitch (mm): 0.5

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 48
Pb (Lead) Free Yes
Carrier Type Reel
Bus Width (bits) 16
Core Voltage (V) 3.3
Function Buffer/Driver
Length (mm) 12.5
MOQ 2000
Moisture Sensitivity Level (MSL) 1
Output Type 3-state
Package Area (mm²) 76.3
Pb Free Category e3 Sn
Pitch (mm) 0.5
Pkg. Dimensions (mm) 12.5 x 6.1 x 1.0
Pkg. Type TSSOP
Published No
Qty. per Carrier (#) 0
Qty. per Reel (#) 2000
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Speed Grade A
Tape & Reel Yes
Temp. Range (°C) -40 to 85°C
Thickness (mm) 1
Width (mm) 6.1

Description

The 74LVCH16244A 16-bit buffer/driver can be used as four 4-bit buffers, two 8-bit buffers, or one 16-bit buffer. All pins of this 16-bit buffer/driver can be driven from either 3.3V or 5V devices which allows the use of this device a translator in a mixed 3.3V/5V supply system. The 74LVCH16244A has "bus-hold" which prevents floating inputs and eliminates the need for pull-up/down resistors. The 74LVCH16244A operates at -40C to +85C