Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Typical tSK(o) (Output Skew) 250ps
  • ESD > 2000V per MIL-STD-883, Method 3015
  • > 200V using machine model (C = 200pF, R = 0)
  • VCC = 3.3V ± 0.3V, Normal Range
  • VCC = 2.7V to 3.6V, Extended Range
  • CMOS power levels (0.4 uW typ. static)
  • All inputs, outputs, and I/O are 5V tolerant
  • Available in 48 pin TSSOP package

Description

The 74LVCH16244A 16-bit buffer/driver can be used as four 4-bit buffers, two 8-bit buffers, or one 16-bit buffer. All pins of this 16-bit buffer/driver can be driven from either 3.3V or 5V devices which allows the use of this device a translator in a mixed 3.3V/5V supply system. The 74LVCH16244A has "bus-hold" which prevents floating inputs and eliminates the need for pull-up/down resistors. The 74LVCH16244A operates at -40C to +85C
Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
74LVCH16244APAGObsoleteN/AOut of StockTSSOP48#CYesTube
74LVCH16244APAG8ObsoleteN/AOut of StockTSSOP48#CYesReel