Skip to main content
Renesas Electronics Corporation
16-Bit Buffer/Line Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:SSOP
Pkg. Code:PVG48
Lead Count (#):48
Pkg. Dimensions (mm):15.9 x 7.5 x 2.3
Pitch (mm):0.64

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (74FCT16244CTPVG)EnglishJapanese
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)48
Pb (Lead) FreeYes
Carrier TypeTube
Bus Width (bits)16
Core Voltage (V)5
FunctionBuffer/Driver
Lead CompliantNo
Length (mm)15.9
MOQ720
Moisture Sensitivity Level (MSL)3
Package Area (mm²)119.3
Pb Free Categorye3 Sn
Pitch (mm)0.64
Pkg. Dimensions (mm)15.9 x 7.5 x 2.3
Pkg. TypeSSOP
Qty. per Carrier (#)30
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeC
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)2.3
Width (mm)7.5

Description

The 74FCT16244T 16-Bit Buffer/Line Driver is for bus interface or signal buffering applications and can operate as independent 4-bit, 8-bit or combined 16-bit operation. The 74FCT16244T is ideally suited for driving high capacitance loads (>200pF) and low impedance backplanes. The output buffers are designed to allow "live insertion" of boards when used in a backplane interface. The 74FCT16244T operates at -40C to +85C. (For Mil version, see 54FCT16244T)