Skip to main content
Renesas Electronics Corporation
16-Bit Buffer/Line Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PAG48
Lead Count (#):48
Pkg. Dimensions (mm):12.5 x 6.1 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)48
Pb (Lead) FreeYes
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Bus Width (bits)16
Core Voltage (V)5
FunctionBuffer/Driver
Length (mm)12.5
MOQ2000
Package Area (mm²)76.3
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)12.5 x 6.1 x 1.0
Pkg. TypeTSSOP
Qty. per Carrier (#)0
Qty. per Reel (#)2000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeA
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)1
Width (mm)6.1

Description

The 74FCT162244T 16-bit high-speed, low-power buffer/line driver can operate as an independent 4-bit, 8-bit, or combined 16-bit operation. The 74FCT162244T reduces the need for external series terminating resistors while still providing very high-speed operation for loads of less than 200pF. The device operates at -40 °C to +85 °C. For the Mil version, see 54FCT162244T.