Skip to main content
Renesas Electronics Corporation
Bipolar Power Transistors

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-25
Pkg. Code:pkg_7558
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeMP-25
IC @100 °C (A)7
IC @25 °C (A)7
Lead CompliantNo
Lead Count (#)3
Length (mm)10
MOQ1
NPN/PNPNPN
Pb (Lead) FreeYes
Pc (W)40
Pch (W)40
Tape & ReelNo
VCE (sat) (V)1
VCEO (V)400
Vcbo (V)500
Vebo (V)7
Width (mm)8
hFE20-80

Description

Support is limited to customers who have already adopted these products.

The 2SC2335 is a mold power transistor developed for high-speed high-voltage switching, and is ideal for use as a driver in devices such as switching regulators, DC/DC converters, and high-frequency power amplifiers.