Features
- Low collector saturation voltage: VCE(sat) = 1.0 V MAX. @IC = 3.0 A
- Fast switching speed: tf = 1.0 µs MAX. @IC = 3.0 A
- Wide base reverse-bias SOA: VCEX(SUS)1 = 450 V MIN. @IC = 3.0 A
Description
Support is limited to customers who have already adopted these products.
The 2SC2335 is a mold power transistor developed for high-speed high-voltage switching, and is ideal for use as a driver in devices such as switching regulators, DC/DC converters, and high-frequency power amplifiers.
Applied Filters: