Skip to main content
Renesas Electronics Corporation

Description

The ZMID4201STKIT is an all-in-one starter kit, providing fully-functional evaluation of the ZMID4200 position sensor. This kit combines the linear, rotary, and arc types into a single kit, along with the communications board required to interface with the control software. This evaluation kit allows to select the wanted interface among Analog (default), PWM or SENT.

Features

  • ZMID-COMBOARD communications board
  • ZMID4200 linear application module
  • ZMID4200 rotary application module
  • ZMID4200 arc application module
  • Micro B USB Cable
  • 2 x interface cables

Applications

Type Title Date
Manual - Hardware PDF 2.85 MB
Manual - Software PDF 919 KB
Manual - Hardware PDF 2.12 MB
Manual - Software PDF 532 KB
Manual - Software PDF 1.16 MB
Manual - Software PDF 1004 KB
Manual - Software PDF 945 KB
Manual - Software PDF 1.05 MB
8 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Software
Log in to Download ZIP 1.36 MB
1 item
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) Free
ZMID4200STKITNRNDIn Stock1u | $149N/AYes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?