Device Group Additions

Overview

The device group addition license tool is a product for adding device groups to be selected with the E10A- USB emulator. The device group selected (installed) at the time of purchase can not be changed once it is selected, so please use this license tool to add a device group.

Note that this product available for HS0005KCU01H and HS0005KCU02H but not for HS0005KCU14H.

Initial Purchase License

The E10A-USB is supplied with the entitlement to install any ONE of the available Device Groups on a one-time-only (OTP) basis using the Installation CD (e.g. SH-3 Device Group). Users should ensure they pick the correct device group to install. Please refer to the list of supported devices.

Once the installation has taken place the E10A USB will support devices in that group only, unless a Device Group Additions is purchased. To add further device groups, the user can purchase Device Group Additions software (License Tool for Device Group Additions) for the required Group.

If a new device which is included in the device group you installed to your E10A-USB is released, downloading the latest emulator software will add the new device to your E10A-USB.

Periodically new devices will be added to device groups, if an E10A-USB is programmed to support SH-3 for instance and a new SH-3 device is added to the list of devices supported by E10A-USB, Renesas will make available a patch to update the E10A-USB free of charge.

Subsequent Purchase License

If the user subsequently wishes to upgrade their E10A-USB to support an additional device group, Device Group Additions (License Tool for Device Group Additions) are available as additional purchases (subject to release schedule). The Device Addition is supplied as a CD-ROM with the desired Group software. This is used in conjunction with the original E10A-USB unit.

 

  • You do not need to purchase a Device Group Addition (License Tool for Device Group Additions) to support the first device group, the E10A-USB is shipped with an installer that allows the user to support any one of them. Our range of Device Group Additions is for adding subsequent device groups to an existing system.
  • Device Group Additions are prepared for each device group. It can be purchased from your Renesas supplier or distributor by ordering the appropriate part number from the table below and are delivered in on CD-ROM.
  • One license is available for one E10A-USB.
  • If a user has purchased a Device Group Addition or selected a Device Group at initial installation then there is no need to purchase a new Device Group Addition to add new devices within the same Device group even if they are released at a later date.
  • Update patches can be downloaded from the Download site or requested from your Tools Product Support team.

Part Numbers of the License Tools

Device Group Part Number
H8S HS2339KCU01SR
H8SX HS1527KCU01SR
SH-2 HS7047KCU01SR
SH-2A HS7206KCU01SR
SH-3 HS7729KCU01SR
SH-Mobile HS7290KCU01SR (Discontinued product)
New_SH-Mobile HS7318KCU01SR
SH-4 HS7751KCU01SR
SH-4A HS7780KCU01SR

For the supported devices, refer to  MPUs and MCUs Supported by the E10A-USB Emulator

How to Add Devices

When you add subsequent device groups to E10A-USB; install "License Tool for Device Group Additions" on your PC, and use it in accordance with the procedure below.
Important: Do not use "License Tool for Device Group Additions" if no device group has been set up in E10A-USB.

Procedure

Step 1
Open the sliding switch cover and check that the switch ( SW1 ) for setting the emulator is turned to "1". For the positions of the parts, refer to  3.8 Setting the DIP Switches, in the E10A-USB emulator User's Manual.
Step 2
Select [ Renesas ] -> [ License Tool for E10A-USB ] -> [ SHxxxx ( H8S/xxxx ) Device Group ] from [ Programs ] in the [ Start ] menu. "License Tool for Device Group Additions" is activated.

Notes

  1. If "-----" is shown in (a), no device group is set in E10A-USB. Do not use "License Tool for Device Group Additions".
  2. Use "License Tool for Device Group Additions" only when "-.-.--.---" is shown in (b).
  3. If the following error message is displayed, the host computer is not connected to the emulator or the setup switch ( SW1 ) is turned to "0". In case the setup switch ( SW1 ) is turned to "0", set it to "1" and connect the USB cable again.

 

Step 3
Click the [ Setup ] button. When the following dialog box is displayed, addition of a device group is completed.

Notes

  1. When [ Add New Hardware Wizard ] is displayed, select the [ Search for the best driver for your device. ( Recommended ) ] radio button and then the [ Specify a location ] check box to select the path to be searched for drivers. The location must be specified as < Drive > : \ DRIVERS. ( < Drive > is the CD drive letter.)
  2. When using with Windows®XP, a dialog box will be displayed to show the disconnection of the USB. However, this is not a problem.
  3. Do NOT turn off the host computer or disconnect the USB cable while setting up the emulator or the emulator may be damaged.

After completing addition of a device group, set up E10A-USB.

Debug MCU Board (Discontinued product)

Support for this product is limited to customers who have already adopted these products.

Debug MCU Board for SuperH Family

Overview

"Debug MCU board" is an optional board to use the E10A-USB on-chip debugging emulator under the circumstance of developing systems employing MCUs without the user-debugging interface (H-UDI) function nor AUD (Advanced User Debugger) function. It also enables the E10A-USB emulator to work as a simple in-circuit emulator, which leads users to the effective development. The available debugging functions are as follows: executing the program, generating a break, viewing or changing the memory content, measuring performance, acquiring a trace, and so on. In addition, users can use all pins of the MCU (the emulator does not occupy any pins of the MCU).

Specifications

Core of Supported MCUs SH-2 SH-4A
Power Supply to Debug MCU Board The following two ways are available.
  • To supply via the Vcc terminal on the target board. (Max. 300mA)
  • To supply externally via the power terminal on the Debug MCU board. (5V)
To supply externally via the power terminal on the Debug MCU board. (5V)
Connection Target Board Plug into the IC socket on the target board.
E10A-USB Emulator H-UDI (without AUD) : 14-pin, H-UDI (with AUD) : 36-pin
External Dimension Body 80mm x 85mm 105mm x 135mm
Cable 150mm (flexible cable) 267mm (flexible cable)
Cable Head 35mm x 40mm 35mm x 58.5mm
Bundled Accessory Applicable IC Socket for MCU package (qty.1) Power cable Applicable IC Socket plug for MCU package (qty.1) Power cable
System Configuration  System configuration diagram  System configuration diagram
Specifications in Using With Debug MCU Board
When Used as On-Chip Debugger Only E10A-USB Emulator Note1 E10A-USB Emulator With Debug MCU Board for SH-2 Core
Connection to User Board H-UDI port connector IC socket
H-UDI Terminals Used exclusively by emulator All user-pin functions are available.
Trace Function Built-in Trace
(4 branches)

(1024 cycles)
AUD Trace Note2

-


Max. 64K events
(In case of acquiring only branch trace info, 32K branches in max is available.)
Performance Measurement

-

User's System Required
Available to debug without user's system

 Available | — Not Available

Notes:

  1. The architecture of only E10A-USB is NOT available for SH7147 Series.
  2. Not usable with HS0005KCU01H.
When Used as In-Circuit Emulator E200F Emulator (With EVA-Chip Unit) E10A-USB Emulator With Debug MCU Board for SH-2 Core
Connection to User Board IC socket
H-UDI Terminals All user-pin functions are available.
Break Function S/W Break 1000 points 255 points
On-Chip Break 10 points
AUD Break 8 points

-

Trace Function Built-in Trace
(1024 cycles)
AUD Trace Note1
(256K cycles)

Max. 64K events
(In case of acquiring only branch trace info, 32K branches in max is available.)
Performance Measurement
Real-Time Profile

-

C0 Coverage Measurement

-

User's System Available to debug without user's system

 Available | — Not Available

Note:

  1. Not usable with HS0005KCU01H.
When Used as On-Chip Debugger Only E10A-USB Emulator E10A-USB Emulator With Debug MCU Board for SH-4A Core
Connection to User Board H-UDI port connector IC socket
Trace Function Built-in Trace
(8 branches)
AUD Trace Note1

-


Max. 64K events
(In case of acquiring only branch trace info, 32K branches in max is available.)
User's System Required
Available to debug without user's system

 Available | — Not Available

Note:

  1. Not usable with HS0005KCU01H.

Supported MCUs and Part Names

SH-2
Supported MCU Package Code Previous Package Code Debug MCU Board IC Socket Note1
(Made by Tokyo Eletech Co., Ltd.)
Series Group
SH7147 SH7147 (SH7142) PLQP0100KB-A FP-100UV  HS7147EDB01H NQPACK100SD-ND
SH7125 SH7124 PLQP0048JA-A FP-48FV  HS7124EDB01H NQPACK048SB
PVQN0052LE-A -  HS7124EDB02H NBSOCKET052SE-RE41N
+
NWPLUG052SE-RE01
SH7125 PLQP0064KB-A FP-64KV  HS7125EDB01H NQPACK064SD-ND
PRQP0064GB-A FP-64AV  HS7125EDB02H NQPACK064SA
PRQP0064GC-A FP-64HA
PVQN0064LB-A TNP-64BV  HS7125EDB03H NBSOCKET064SE-RE41N
+
NWPLUG064SE-RE01

Note:

  1. Bundled with Debug MCU Board. (Except for products with " ** ".)
SH-4A
Supported MCU Package Code Previous Package Code Debug MCU Board IC Socket Note1
(Made by Tokyo Eletech Co., Ltd.)
Series Group
SH7450 SH7459 Note2
SH7457 Note3
SH7456
SH7455
PLBG0176GA-A -  R0E574504PBZ00
+
 R0E574552CBG00
[User's I/F converter board]
CSPLUG/W176A1513RE01
+
BSSOCKET176A1513RE21N**
SH7451
SH7450
PRBG0292GB-A -  R0E574504PBZ00
+
 R0E574504CBF10
[User's I/F converter board]
CSPLUG/W292A2017RE01
+
BSSOCKET292A2017RE21N**

** : Not bundled with Debug MCU Board.

Notes:

  1. Bundled with Debug MCU Board. (Except for products with "**".)
  2. Select SH74504_Debug_MCU_BOARD in the E10A-USB window.
  3. Select SH74552_Debug_MCU_BOARD in the E10A-USB window.

Debug MCU Board for H8S/2400 Series

Overview

"Debug MCU board" is an optional board to use the E10A-USB on-chip debugging emulator in development of systems using pins for user-debugging interface (H-UDI) and alternative ones. Users can use all pins of the MCU (the emulator does not occupy any pins of the MCU).

Specifications

Supported MCU H8S Family
- H8S/2424, 2426, 2426R Group
- H8S/2454, 2456, 2456R Group
Power Supply to Debug MCU Board The following two ways of powering are available.
(1) To be powered by the target board when it is connected with.
(2) 5V or 3.3V to be powered externally via the power connector on the Debug MCU Board when it is used alone.
Connection to Target System Plug into the IC socket on the target board.
Connection to E10A-USB Emulator H-UDI (without AUD) : 14-pin
External Dimension Body : 95mm×45mm
Bundled Accessory Applicable IC Socket for MCU package (qty.1)
Power Cable of 600mm long (qty.1)
System Configuration  System configuration diagram.

Features in Using With Debug MCU Board

When you use; Only E10A-USB Emulator E10A-USB Emulator With Debug MCU Board
Connection to User Board via H-UDI port connector via IC socket
H-UDI Terminals Alternative to the port All user-pin functions are available.

Product Part Numbers

Supported Device Package Code Previous Package Code Debug MCU Board IC Socket Note1
(Made by Tokyo Eletech Co., Ltd.)
H8S/2456xF PLQP0144KA-A FP-144LV  R0E424568PFK00 NQPACK144SD-ND
H8S/2454xF PLQP0120LA-A FP-120BV  R0E424548PFK00 NQPACK120SE-ND
PLQP0120KA-A -  R0E424548PFK01 NQPACK120SD
H8S/2426xF PLQP0144KA-A FP-144LV  R0E424268PFK00 NQPACK144SD-ND
H8S/2424xF PLQP0120LA-A FP-120BV  R0E424248PFK00 NQPACK120SE-ND
PLQP0120KA-A -  R0E424248PFK01 NQPACK120SD

Note:

  1. Bundled with Debug MCU Board.

User Interface Cables

Overview

User interface cables included in the E10A-USB, HS0005KCU01H or HS0005KCU02H, are available for purchase individually. User interface cable for 38-pin Mictor connector is also available for purchase for using with HS0005KCU02H.

Note that the optional cables that come with the HS0005KCU14H is unavailable for purchase.

Product Part Number

Product Number Description
HS0005ECU01H Optional cable to connect the E10A-USB emulator (HS0005KCU01H, HS0005KCU02H) to the 14-pin connector.
HS0005ECU02H Optional cable to connect the E10A-USB emulator (HS0005KCU02H) to the 36-pin connector.
HS0005ECK01H Note1 Optional cable to connect the E10A-USB emulator (HS0005KCU02H) to the 38-pin Mictor connector.

Note

  1. The 38-pin Mictor connector is an optional cable to connect the E10A-USB emulator (HS0005KCU02H) to the 38-pin Mictor connector (2-5767004-2 : Tyco Electronics Corporation) mounted on the user system. Refer to  the image of system configuration.