Skip to main content
Renesas Electronics Corporation

Features

  • Works Under All Light Sources Including Sunlight
  • Intelligent Interrupt Scheme Simplifies µC Code
  • Proximity Sensor with Broad IR Spectrum
  • Can Use 850nm and 950nm External IR LEDs
  • IR LED Driver with I2C Programmable Sink Currents
  • Net 100µs Pulse with 110mA or 220mA Amplitudes
  • Periodic Sleep Time up to 800ms Between Pulses
  • Ambient IR Noise Cancellation (Including Sunlight)
  • Intelligent and Flexible Interrupts
  • Proximity Interrupt Thresholds
  • Adjustable Interrupt Persistency
  • 1/4/8/16 Consecutive Triggers Required Before Interrupt
  • Ultra Low Power
  • 138µA DC Typical Supply Current for Prox Sensing
  • 110µA for Sensors and Internal Circuitry
  • 28µA Typical Current for External IR LED (Assuming 220mA for 100µs Every 800ms)
  • <1.0µA Supply Current When Powered Down
  • Easy to Use
  • Set Registers; Wait for Interrupt
  • I2C (SMBus Compatible) Output
  • Temperature Compensated
  • Tiny ODFN8 2.0x2.1x0.7 (mm) Package
  • 1.7V to 3.63V Supply for I2C Interface
  • 2.25V to 3.63V Sensor Power Supply
  • Pb-Free (RoHS Compliant)
  • I2C Address Selection Pin

Description

The ISL29027 is an integrated infrared light-to-digital converter with a built-in IR LED driver and I2C Interface (SMBus Compatible). The flexible interrupt scheme is designed for minimal microcontroller utilization. For proximity sensor (Prox) data conversions, the built-in driver turns on an external infrared LED and the proximity sensor ADC converts the reflected IR intensity to digital. This ADC rejects ambient IR noise (such as sunlight) and has a 540µs conversion time. The ISL29027 provides proximity sensing with a typical 138µA normal operation current (110µA for sensors and internal circuitry, ~28µA for external LED) with 220mA current pulses for a net 100µs, repeating every 800ms (or under). The ISL29027 uses both a hardware pin and software bits to indicate an interrupt event has occurred. A proximity interrupt is defined as a measurement over a threshold limit. The user may also require that proximity interrupts occur at once, up to 16 times in a row before activating the interrupt pin. The ISL29027 is designed to operate from 2. 25V to 3. 63V over the -40°C to +85°C ambient temperature range. It is packaged in a clear, lead-free 8 lead ODFN package.

Applications

  • Mobile Devices: Smart Phone, PDA, GPS
  • Computing Devices: Laptop PC, Netbook
  • Consumer Devices: LCD-TV, Digital Picture Frame, Digital Camera

Applied Filters: