Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.

Parameters

AttributesValue
Qualification LevelIndustrial
Nch/PchNch
Channels (#)1
Standard Pkg. TypeTO-220F
Gate LevelStandard
VDSS (Max) (V)600
ID (A)6
RDS (ON) (Max) @10V (mohm)1370
Pch (W)29.5
Ciss (Typical) (pF)765
Qg typ (nC)20
Series NameRJK Series

Package Options

Pkg. TypeLead Count (#)
TO-220FPA3

Application Block Diagrams

Unified Speed Control Solution for BLDC Ceiling Fans Block Diagram
Unified Speed Control Platform for BLDC Ceiling Fans
A unified platform for BLDC ceiling fans offers diverse speed control options reducing inventory and BOM costs.

Applied Filters: