Skip to main content

Overview

Description

The SLG59M610V is a 22mΩ 4A single N-channel reverse blocking load switch that can switch 1V to 5.5V power rails. The product is packaged in an ultra‑small 1.5mm x 2.0mm package.

Features

  • Optimized for high-current point-of-load applications
  • Power supply: 2.5V ≤ VDD ≤ 5.5V
  • Input voltage range: 1.0V ≤ VIN ≤ VDD
  • 22mΩ RDSON while supporting 4.0A
  • Output voltage slew-rate control by an external capacitor
  • Overcurrent and over-temperature protection

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 194 KB
Brochure PDF 5.05 MB 日本語
Guide PDF 2.77 MB 日本語
Other PDF 233 KB
Application Note ZIP 1.28 MB 日本語
5 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 65 KB
PCB Design Files ZIP 9 KB
PCB Design Files ZIP 221 KB
PCB Design Files ZIP 23 KB
PCB Design Files ZIP 2 KB
PCB Design Files ZIP 61 KB
6 items

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training