Skip to main content
Renesas Electronics Corporation

Provider

Overview

Description

Edge Trust ia s unique solution for enabling secure IoT services thanks to the lifecycle management of IoT devices. Our security implementations for IoT devices and device management systems are efficiently able to manage confidential information in the operations, procedures, and processing that occur throughout the lifecycle of IoT devices, from planning and manufacturing to shipping, operation, and disposal. Those outcomes enable Secure IoT services. This solution runs efficiently for the Renesas RA Family and RX65N.

Image
Edge Trust Diagram

Features

  • Supports efficient and long-term operation of secure IoT services
    • Individual information management, individual identification/authentication with information, certificates control of equipment activation, renewal, and disposal with certificates
  • Optional supports (Software, Services)
    • Security implementation using hardware, vulnerability verification, connection to IoT platform, etc.

Comparison

Applications

Documentation