Skip to main content

Overview

Description

The TB-S5D3 Target Board kit enables users to evaluate, prototype, and develop IoT endpoint designs and experience best-in-class connectivity with the 120MHz Arm® Cortex®-M4 core, S5D3 microcontrollers (MCUs). Users can experience the full features of the Synergy™ S5D3 MCUs with access to all pins, standardized expansion ports, and preinstalled demo software.

System Requirements

  • Microsoft® Windows® 7 or 10 with Intel® Core™ family processor or equivalent running at ≥2.0GHz
  • ≥8GB system RAM
  • ≥2GB free hard drive space
  • ≥2USB 2.0 ports
  • Internet connection

Features

  • Access all pins and on-board peripherals of the Synergy S5D3 MCU Group
  • Accelerate code development with the tightly integrated and qualified Synergy Software Package (SSP)
  • View, step through, and debug code with the e2 studio IDE from Renesas or IAR Embedded Workbench® for Renesas Synergy
  • Flexible connectivity options with USB and Pmod™ connector, enabling rapid prototyping with plug-in modules
  • Human machine interface (HMI) functionality with a capacitive touch sensing unit (CTSU) and user push buttons
  • See system status and test functionality with programmable LEDs or capacitive and mechanical buttons
  • Measure real-time power consumption of the current over program execution
  • Operate from high-precision on-board crystals or a lower-precision internal clock
  • Security and encryption functions enable secure data communications and storage, with support for industry-standard algorithms such as AES 128/256
  • Safety features include hardware diagnostics, memory protection, and watchdog timeout
  • Debugging and programming with J-Link® OB on-board

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Sample Code

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?