Skip to main content

Features

  • 120MHz Arm® Cortex®-M4 CPU
  • Optimal for applications that require a high-performance Cortex-M4 core, that does not require on-chip graphic acceleration or Ethernet connectivity
  • Available in a variety of packages
  • Capacitive Touch Sensing Unit (CTSU)
  • High precision data acquisition analog interfaces
  • Enhanced security

Description

The S5D3 adds a new tier to the S5 MCU series for applications that require a high-performance Cortex®-M4F core at a very attractive price point, that does not require on-chip graphic acceleration or Ethernet connectivity. The S5D3 is built on a highly efficient 40nm process, offers enhanced security, wide connectivity, and is fully supported by the Synergy Software Package (SSP).

Commercial software worth over $100K which is available to developers using the Synergy Platform for no charge and with unlimited production license rights. The production-ready SSP is fully tested, maintained, and supported by Renesas.

Parameters

AttributesValue
Program Memory (KB)512
RAM (KB)256
Carrier TypeTray
Supply Voltage (V)2.7 - 3.6
I/O Ports40, 76
Temp. Range (°C)-40 to +85, -40 to +105
Operating Freq (Max) (MHz)120
Sub-clock (32.768 kHz)No
On-chip OscillatorNo
Ethernet (ch)0
EtherCat (ch) (#)0
SCI or UART (ch)0, 7
CAN (ch)2
CAN-FD (ch)0
PWM Output (pin#)0, 3, 4
32-Bit Timer (ch)0
16-Bit Timer (ch) (#)0
8-Bit Timer (ch)0
Standby operable timerNo
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)0
10-Bit A/D Converter (ch)0
12-Bit D/A Converter (ch)2
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
Security & Encryption128-bit Unique ID, TRNG, AES128, AES192, AES256, 3DES, ARC4, RSA, DSA, ECC, SHA-1, SHA-224, SHA-256, MD5, GHASH

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
HWQFN8 x 8 x 0.8640.4
LFQFP10 x 10 x 1.764
LFQFP14 x 14 x 1.71000.5
TFLGA7 x 7 x 1.051000.65

Applications

  • IoT Smart Edge Sensor

Applied Filters: