Skip to main content

Features

  • High-Speed Operation
  • Wide Operating Voltage: VCC = 2 to 6 V
  • Low Quiescent Supply Current: ICC (static) = 1 µA max (Ta = 25°C)

Description

This switch has low “on” resistance and low “off” leakage. It is a bidirectional switch, thus any analog input may be used as an output and vice-versa. Also the HD74HC4066 switch contains linearization circuitry which lowers the “on”resistance and increases switch linearity. The HD74HC4066 device allows control of up to 12 V (peak) analog signals with digital control signals of the same range. Each switch has its own control input which disables each switch when low.

Applied Filters: