The 74FCT162511T 16-bit high-speed, low-power registered/latched transceiver with parity combines D-type latches and D-type flip-flops to allow data flow in transparent, latched, or clocked modes. The device has a parity generator/ checker in the A-to-B direction and a parity checker in the B-to-A direction. The 74FCT162511T operates at -40C to +85C

Features

  • A and C speed
  • Typical tsk(o) (Output Skew) < 250ps, clocked mode
  • Low input and output leakage ?1 uA (max)
  • ESD > 2000V per MIL-STD-883, Method 3015
  • > 200V using machine model (C = 200pF, R = 0)
  • VCC = 5V ±10%
  • Balanced Output Drivers: ±24mA
  • Series current limiting resistors
  • Generate/Check, Check/Check modes
  • Open drain parity error allows wire-OR
  • Available in 56 pin SSOP and TSSOP packages

Product Options

Orderable Part ID Part Status Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Obsolete 56 C Yes Tube
Availability
Obsolete 56 C Yes Reel
Availability
Obsolete 56 C Yes Tube
Availability
Obsolete 56 C Yes Reel
Availability
Obsolete 56 C Yes Tube
Availability
Obsolete 56 C Yes Reel
Availability
Obsolete 56 C Yes Tube
Availability
Obsolete 56 C Yes Reel
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
74FCT162511T Datasheet Datasheet PDF 163 KB
Application Notes & White Papers
AN-123: ESD Considerations in High Speed Circuits Application Note PDF 125 KB
AN-154: Estimating Power Dissipation in CMOS Application Note PDF 80 KB
AN-116: Decoupling Double Density Components Application Note PDF 96 KB
AN-147: The Myth of Ground Bounce Measurements Application Note PDF 130 KB
AN-121 Parity Generation and Checking Application Note PDF 131 KB
AN-146: FCT-T Double-Density Logic Characteristics Application Note PDF 173 KB
PCNs & PDNs
PCN# : A1504-04 Assembly Transfer from Amkor Philippines to OSE Taiwan Product Change Notice PDF 484 KB
PDN# : CQ-15-01 (R1) Quarter PDN for Declined Market Product Discontinuation Notice PDF 550 KB
PDN# : CQ-15-01 Quarter PDN for Declined Market Product Discontinuation Notice PDF 547 KB
PCN#: A1309-03 Additional Assembly Sources Product Change Notice PDF 398 KB
PCN#: A-0410-02, Change IDT marking logo with new IDT gridless w Product Change Notice PDF 24 KB
PCN# : A0803-02 Add ATP as alternate assembly for TSSOP-48 and TSSOP-56 Product Change Notice PDF 129 KB
PCN#: TB-0510-05 New Shipping Tube for TSSOP/TVSOP/TSSOP Exposed Product Change Notice PDF 201 KB
PCN# A-0508-02: OSET Alternate Assembly Location for Green Product Change Notice PDF 18 KB
PCN# A-0504-02R2: Assembly Transfer IDT-Manila to OSE-Ph Product Change Notice PDF 38 KB
PCN#A-0504-02R1: Assembly Transfer IDT-Manila to OSE-Ph Product Change Notice PDF 16 KB
PCN#: A-0504-02, Transfer assembly facility IDT-Manila to OSE-Ph Product Change Notice PDF 47 KB
PCN#: TB-0504-01, Transfer Test & Backend from IDT-Manila to IDT Product Change Notice PDF 35 KB
PCN#: A-0412-04 - To comply with Pb-free labels - Green Products Product Change Notice PDF 80 KB
PCN#:A-0309-06 Rev1, Hermetic transfer to ATP-P1 Product Change Notice PDF 44 KB
PCN # L0203-09R2 Addendum Fab Transfer from Fab 2 to Fab 4 Product Change Notice PDF 101 KB
PCN#: A-0405-06, To qualify alternate facility ATP for PV (SSOP) Product Change Notice PDF 22 KB
PCN#:A-0312-01, new mold compound material - G600 Product Change Notice PDF 109 KB
PCN#:A-0312-02, new die attach material - 8290 Product Change Notice PDF 116 KB
PCN#: A-0310-01, Green Products Product Change Notice PDF 26 KB
PDN# Logic-03-03: Obsolete Selective Temp. Grades Product Delete Notice PDF 81 KB
PCN# L0203-09R1 Tech Upgrade & Fab Transfer Product Change Notice PDF 98 KB
PCN#: G-0303-04, new m/c G700 & 8290 d/a material Product Change Notice PDF 130 KB
PCN# G-0110-06 Mold Compound Product Change Notice PDF 47 KB
PCN# L0110-04 Moisture Level Change From 1 to 3 Product Change Notice PDF 32 KB
PCN# G0106-01, Moisture Sensitive Label Change Product Change Notice PDF 274 KB
PCN# G9911-05, To qualify low alpha mold compound. Product Change Notice PDF 44 KB
Downloads
74FCT162511T IBIS Model Model - IBIS ZIP 9 KB
74FCT162511T HSPICE MODEL Model - HSPICE ZIP 28 KB