Warning message
Please log in or register to access this secure document.
Features
- Single 3.3V supply: 3.3V ± 0.3V
- Access time: 10ns/12ns (max)
- Completely static memory, no clock or timing strobe required
- Equal access and cycle times
- Directly TTL compatible, all inputs and outputs
- Operating current: 145mA/130mA (max)
- TTL standby current: 40mA (max)
- CMOS standby current: 5mA (max): 0.8mA (max) (L-version): 0.5mA (max) (S-version)
- Data retention current: 0.4mA (max) (L-version): 0.2mA (max) (S-version)
- Data retention voltage: 2.0V (min) (L-version, S-version)
- Center VCC and VSS type pinout
Description
The R1RW0416D is a 4Mbit high-speed static RAM organized 256-kword × 16-bit. It realizes high-speed access time by employing the CMOS process (6-transistor memory cell) and high-speed circuit design technology. It is most appropriate for applications that require high-speed, high-density memory, and a wide bit width configuration, such as cache and buffer memory in systems. Especially, the L version and S version are low-power consumption and are the best for the battery backup systems. The package prepares a 400-mil 44-pin SOJ and 400-mil 44-pin plastic TSOPII for high-density surface mounting.
Parameters
| Attributes | Value |
|---|---|
| Density (Kb) | 4096 |
| Bus Width (bits) | 16 |
| Core Voltage (V) | 3.3 |
| Organization | 256K x 16 |
| I/O Voltage (V) | 3.3 |
| Access Time (ns) | 10, 12 |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| TSOP(44) | 18 x 10 x 1.2 | 44 | 0.8 |
Applied Filters: